Page 300 - Demo
P. 300


                                    Dimensions in millimeters (inch) unless otherwise stated276ACTUAL SIZEwww.southco.com/M1Part Number (2 Flat Keys Supplied)Right side latching M1-2F-1-25Dual side latching M1-2F-2-25Left side latching M1-2F-3-2533.2(1.31)24(.94)92(3.62)42(1.66)5(.20)24(.95)Self tappingscrews (supplied) Recessed T15 TORX® /Slot M4.2 x 1.4MountingbracketLatchAssemblyDoor thickness25 (1.00) Minimum 33.2(1.31)Door thickness 3.2 (.125) Maximum 1.2 (.047) MinimumDoorFrameTotal grip6.4 (.25)(left & right)PaddleLatchingslide (right)Latchingslide (left)Right side latching Left side latchingM1 Push-to-Close LatchLift-to-open · FlushEdge of frameLeft slidelocationRight slidelocationMinimumwidth openingto receive latch slide(left and right)14 (.55)40(1.57)37±0.3(1.453±.015)11±1(.438±.04)48(1.89)84.5±0.3(3.328±.015)R 2(.08)Max. 14 (.55)3. Push toclosePart NumberSee table1. Unlock 2. Press and pullto open• Lift-to-open• Single hole installation• Dual sided latchingMaterial and FinishLatching slides and mounting bracket: Glass reinforced nylon, blackHousing and paddle: Polycarbonate/ABS, blackPerformance DetailsMax. working load: 500 N (112 lbf)Flammability rating: UL94-HBInstallation NotesMax. tightening torque on TROX®mounting screws: 1.8 Nm (16 inlbf)AccessoriesFlat key, keyed alike CH751 (2 keys per ring)Part number: PK-10-01Overmoulded key, keyed alike CH751 (2 keys per ring)Part number: PK-10-01-05
                                
   294   295   296   297   298   299   300   301   302   303   304