Page 304 - Demo
P. 304
Dimensions in millimeters (inch) unless otherwise stated280ACTUAL SIZEGrip Range Part Number ABMin. Max. Stainless Steel, Brushed Stainless Steel Black Powder coated Min. Max.1.2 (.05) 2 (.08) 64-11-10 64-11-12 10.4 (.41) 12.7 (.50) 11.5 (.45)2 (.08) 2.8 (.11) 64-11-20 64-11-22 11.2 (.44) 13.5 (.53) 11.9 (.47)2.8 (.11) 3.6 (.14) 64-11-30 64-11-32 11.9 (.47) 14.2 (.56) 12 (.48)R 2 (.09)Maximum47.5±0.2(1.88±.01) A36.50±.2(1.44±.01)Door FrameBracket Stud Mounting nut Door Frame 56(2.20)B Grip range(see table)Stud, M4 Thread25(.97)13 (.50)1 (.04)47(1.84)42.5(1.67) 14 (.56)CupSlideCoverBracketMounting nutPaddlePart NumberSee table64 Push-to-Close LatchPull-to-open · Paddle latch · Small • Single hole installation• Concealed mounting• Metal slideMaterial and FinishStainless steel passivated and brushed or black powder coated, steel, chrome platedPerformance DetailsMax. working load: 222 N (50 lbf)www.southco.com/64

