Page 307 - Demo
P. 307


                                    Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE64 - 50 - 4 L H - Mwww.southco.com/6410.2 (.40)108 (4.25)139.7 (5.50)22.6 (.89)23.4 (.92)1.2(.05)43 (1.7) 4 x Ø rivet mounting only HAvailable with or without lock (see part number selection)Tapped hole 1/4-20 for inside release handle (not provided)Frame4 x R5 (.20)MaximumDoor96.8(3.81)86(3.38)118 (4.65)95.2 (3.75)20.9 (.82) 22(.87)14 (.55)15 (.59) 4 x Ø rivetmounting onlyH283Part Number Selection64 Push-to-Close LatchPull-to-open · Paddle latch · Large• Single hole installation• Multiple mounting styles • Inside actuation in locked or unlocked positionMaterial and FinishStainless steel, polished, steel, zinc plated or steel, black powder coatedSlide bolt and lock assembly:Zinc plated or powder coated Performance DetailsMax. working load: 560 N (125 lbf)AccessoriesFlat key, keyed alike CH751 (2 keys per ring)Part number: PK-10-01Overmoulded key, keyed alike CH751 (2 keys per ring)Part number: PK-10-01-05H Housing0 Weld1 Rivet through hole 4.9 (.19)2 Rivet through hole 5.2 (.20)L Lock style0 Non-locking1 Key-locking keyed alike CH751 (2 Flat keys supplied)M Material10 Steel, zinc plated 20 Stainless steel polished50 Steel, black powder coated
                                
   301   302   303   304   305   306   307   308   309   310   311