Page 311 - Demo
P. 311


                                    287 ROTARY LATCH SYSTEMSFlush / Low Profile Mount Improves industrial design and limits potential snag pointsSingle-PointWhen only one latching point is required in the applicationKey LockingMechanical access control solutionsSurface MountMinimizes interior protrusion, reducing internal footprintMulti-PointWhen more than one latching point is required in the applicationElectronic ActuatorsCombines with mechanical latches for electronic access controlCable Type 1Cable Type 2ROTARY LATCHSouthco offers a variety of rotary latches that feature secure latching and simple push-toclose operation. These concealed latches mount inside the enclosure to hide latch points, improving security and industrial design.• Mechanical and electronic latching mechanisms available• Variety of sizes to suit application strength requirements• Multiple material and finish options to meet environmental needs• FMVSS-compliant versions; two-stage actuationROTARY ACTUATORSouthco offers a wide variety of actuator options that improve ergonomic operation and provide a convenient handgrip for opening a door or panel, including slide, push-to-open, squeeze and pull-handle styles.Single RotorSingle StageUnlatched Position Fully Latched PositionDouble RotorTwo StageUnlatched Position Secondary Latched PositionFully Latched PositionStraight Line of SightWhen cable is routing in a direct pull line with no bends or concerns for accidental openingProtected Cable RoutingWhen cable routing requires bending, cable management brackets, spring assist or to protect against accidental openingROTARY LATCH CABLE AND HARDWAREChoosing cables and mounting hardware is the last step in designing a complete Rotary Latching System. Cables are available in various options to suit specific application requirements.Cable Type 4Cable Type 5Cable Type 6Cable Type 7Cable Mounting Bracket and Retainer Clip
                                
   305   306   307   308   309   310   311   312   313   314   315