Page 312 - Demo
P. 312


                                    288 Rotary Latch SystemsSelection guide ยท Rotary latchesRotary Latches ProductFamilyMaximum Working Load RatingSingle or Double RotorSingle or Two Stage Materials Features Applications Industries PageNon-FMVSS CapableR4-05 Light-duty Single rotor Single and two stage Steel andstainless steelSymmetrical design, light weight latching for extremely limited space and weight constraints, vibration damper optionEngine covers, baggage doors, access panels, tool boxes, gaming equipmentOff-Highway, Truck, Bus, Marine, Specialty Vehicle, Self-Service290R4-10 Light-duty Single rotor Single and two stage Steel andstainless steelLight weight latching for significant space and weight limitations, vibration damper option, dual lever and cable bracket stylesEngine covers, baggage doors, access panels, tool boxesOff-Highway, Truck, Bus, Marine, Specialty Vehicle, Self-Service292R4-20 Medium-duty Single rotor Single and two stage Steel andstainless steelMedium strength for rugged performance, significant tolerance for latch to striker misalignmentEngine covers, baggage doors, access panels, tool boxesOff-Highway, Truck, Bus, Marine, Rail 298R4-75 Medium-duty Single rotor Two stage SteelExternal rotor, concealed rotary mechanism protects against dirt and debris exposure, flexible mountingEngine covers, baggage doors, access panels, tool boxesOff-Highway, Truck, Bus, RV, Rail 299FMVSS Capable OptionsR4-30 Heavy-duty Single rotor Single and two stage Steel andstainless steelHigh strength, significant tolerance for latch to striker misalignment, dual lever styles, FMVSS 206 compliant optionEntry doors, engine covers, baggage doors, large access panelsOff-Highway, Truck, Industrial Machinery, SelfService300R4-50 Heavy-duty Double rotor Two stage SteelMaximum strength, significant tolerance for latch to striker misalignment, FMVSS 206 compliantEntry doors, engine covers, baggage doors, large access panelsOff-Highway, Truck, Bus, Rail, Automotive304All-in-one Rotary Latch and Actuator SolutionsR4-81 Light-duty Single rotor Single and two stage Glass-filled nylon, Zinc alloy, SteelCombination R4-10 rotary latch with paddle actuator, vibration damper option, stylized paddle in polished chrome or black powder coat, stud mountingStorage compartments, baggage doors, large access panels, engine coversOff-Highway, Truck, RV, Bus, Rail, Specialty Vehicle306R4-82 Light-duty Single rotor Single and two stage SteelCombination R4-10 rotary latch with heavy duty paddle actuator, integrated vibration damper, zinc or black powder coat finish, through hole or stud mountingStorage compartments, baggage doors, large access panels, engine coversOff-Highway, Truck, RV, Bus, Rail, Industrial Machinery, Specialty Vehicle307
                                
   306   307   308   309   310   311   312   313   314   315   316