Page 316 - Demo
P. 316


                                    292Dimensions in millimeters (inch) unless otherwise statedR4 - 10 - S I - L 0 B - MACTUAL SIZEACTUAL SIZETriggerPull direction3.5 (.14)68.5 (2.70)Striker bolt assembly(sold separately)(see page 259) 14.2 (.56)6.5 (.26)2 x Ø 6 (.24) Ø 14 (.55)17.8(.70)28.4(1.12)Lever2 x Mounting holes(see table)Housing3.5(.14)11(.43)12.5(.49)2(.08)28 (1.1)13.5 (.53)15.6 (.61)22.5 (.88)CamPanelPull direction3.5 (.14)68.5 (2.70)Striker bolt assembly(sold separately)(see page 259)14.2 (.56)6.5 (.26)Spring Ø 6 Lever(.24)Ø 14(.55) 28.4(1.12)2 x Mounting holes(see table)Housing3.5(.14)11(.43) Trigger28 (1.1)15.6(.61)22.5 (.88)Cam13.5 (.53)PanelR4 Rotary LatchLight-Duty · Concealed · Single and two stagewww.southco.com/R4Single Stage - Perpendicular (left hand actuation shown)Single Stage - In-Line (left hand actuation shown)• Compatible with wide array of actuators• EN 45545-3 E60 Compliant(Standard version only)• Integrated bumper versionfor anti-vibration featureMaterial and FinishSteel, zinc plated or 304 stainless steel, passivatedAccessoriesStriker bolts for standard version and integrated bumper version are different. See page 297 for both versions.Cables and retainer clips see pages 322-323NotesElectromechanical rotary latch available see page 2020(.79)PanelB2X Ø 6.3(.25)20(.79)PanelB Base Style1 Standard5 Integrated bumper versionS Stage & Actuation 1 Single stage, right hand2 Single stage, left hand3 Two stage, right hand4 Two stage, left handL Lever Type 1 Perpendicular2 In-LineM Material 10 Steel20 Stainless steelI Mounting Style0 Ø7.2 (.283) thru1 1/4-20 thread2 M6 x 1 threadPart Number Selection _______________________________________________________________________________Integrated Bumper Version(dimensions same as standard version except as shown)Integrated Bumper Version(dimensions same as standard versionexcept as shown)
                                
   310   311   312   313   314   315   316   317   318   319   320