Page 317 - Demo
P. 317
293Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEACTUAL SIZESingle Stage - Two Point (left hand actuation shown)Single Stage - Hand Actuation Pull direction2 x Mountingholes (see table)Housing3.5 (.14)11 (.43)Trigger13.5 (.53) 28 (1.1)Cam15.6 (.61)22.5 (.88)16 (.63)Striker bolt assembly(sold separately)(see page 259)14.2 (.56)3.5(.14)Spring68.5(2.70)4 (.16)Panelwww.southco.com/R4• Compatible with wide array of actuators• EN 45545-3 E60 Compliant(Standard version only)• Integrated bumper versionfor anti-vibration featureMaterial and FinishSteel, zinc plated or304 stainless steel, passivatedAccessoriesStriker bolts for standard version and integrated bumper version are different. See page 297 for both versions.Cables and retainer clips see page 322-323NotesElectromechanical rotary latch available see page 20R4 Rotary LatchLight-Duty · Concealed · Single and two stageØ 5.5(.22)Ø 6.3(.25)20(.79)Panel20(.79)R4 - 10 - S I - L 0 B - MB Base Style1 Standard5 Integrated bumper versionS Stage & Actuation 1 Single stage, right hand2 Single stage, left hand3 Two stage, right hand4 Two stage, left handL Lever Type 3 Two point4 Hand actuationM Material 10 Steel20 Stainless steelI Mounting Style0 Ø7.2 (.283) thru1 1/4-20 thread2 M6 x 1 thread___________________________________________________________________________ Part Number SelectionIntegrated Bumper Version(dimensions same as standard version except as shown)Integrated Bumper Version (dimensions same as standard versionexcept as shown)Panel Pull direction Pull directionHousing3.5(.14)11(.43)12.5 (.49) 2 (.08)Trigger28 (1.1)15.6(.61)22.5(.88)CamStriker bolt assembly (sold separately)(see page 259)Spring2 x Mounting holes (see table)3.5 (.14)68.5 (2.70)14.2 (.56)6.5 (.26)2 x Ø 14 (.55)14 (.55)17.5(.69)28(1.10)LeverØ 6.3 (.25)Ø 5.5 (.22)10.5(.41) 28(1.10)13.5 (.53)

