Page 318 - Demo
P. 318


                                    294Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE1.5 Minimum(.06)Panel18.4(.72)30.6 (1.56)14.9(.59)22.5(.88)11(.43)15.6(.61)3.5(.14)13.5 (.53)48 (1.89)80.2 (3.16)19.9 (.78)Panel1.5 Minimum(.06)4(.16) 3.4(.13)Panel19.9(.78)PanelPull directionPull directionStriker bolt assembly(sold separately)(see page 259)14.2 (.56)Spring68.5(2.70)4 (.15)Housing3.5(.14)11 (.43)Trigger13.5(.53) 28 (1.1)Cam15.6(.61)22.5(.88)Ø 6.4±0.1 (.25±.009)15.5±1(.61±.04)39.2±.1(1.54±.04)2 x Mounting holes(see table)R4 Rotary LatchLight-Duty · Concealed · Single and two stagewww.southco.com/R4Single Stage - Bottom (left hand actuation shown)• Compatible with wide array of actuators• EN 45545-3 E60 Compliant(Standard version only)• Integrated bumper versionfor anti-vibration featureMaterial and FinishSteel, zinc plated or304 stainless steel, passivatedAccessoriesStriker bolts for standard version and integrated bumper version are different. See page 297 for both versions.Cables and retainer clips see pages 322-323NotesElectromechanical rotary latch available see page 20For electrical actuation option see page 43Part Number Selection _______________________________________________________________________________Integrated Bumper Version(dimensions same as standard version except as shown)Integrated Bumper Version(dimensions same as standard version except as shown)Single Stage - Bottom with Cable Bracket(Right hand actuation shown)R4 - 10 - S I - 5 0 B - MB Base Style1 Standard2 Standard with cable bracket5 Integrated bumper6 Integrated bumper with cable bracketS Stage & Actuation 1 Single stage, right hand2 Single stage, left hand3 Two stage, right hand4 Two stage, left handM Material 10 Steel20 Stainless steelI Mounting Style0 Ø7.2 (.283) thru1 1/4-20 thread2 M6 x 1 thread
                                
   312   313   314   315   316   317   318   319   320   321   322