Page 319 - Demo
P. 319


                                    295Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEPull directionHousing3.5(.14)11(.43) Trigger13.5 (.53)28 (1.1)Cam15.6(.61)22.5 (.88)38 (1.52)Ø 6.4±0.1 (.25±.004)53.85(2.12)80.2(3.16)33.53 (1.32)2 x Mountingholes(see table)PanelStriker boltassembly(sold separately) (see page 259)14.2(.56)Spring68.5(2.70)4 (.15)4(.16) 3.4(.13)Panel19.9(.78)11(.43)20(.79)30.5(1.2)22.5(.88)15.6(.61)28(1.1)13.5(.53)90(3.54)68.5(2.7)10(.39)14.2(.56)19.9(.78)Integrated Bumper Version(dimensions same as standard version except as shown)R4 Rotary LatchLight-Duty · Concealed · Single and two stage• Compatible with wide array of actuators• EN 45545-3 E60 Compliant(Standard version only)• Integrated bumper versionfor anti-vibration featureMaterial and FinishSteel, zinc platedAccessoriesStriker bolts for standard version and integrated bumper version are different. See page 297 for both versions.Cables and retainer clips see page 322-323 NotesElectromechanical rotary latch available see page 20www.southco.com/R4R4 - 10 - S I - L 0 B - MB Base Style1 Standard5 Integrated bumper versionS Stage & Actuation 1 Single stage, right hand2 Single stage, left hand3 Two stage, right hand4 Two stage, left handL Lever Type 6 Top9 Direct ActuationM Material 10 Steel20 Stainless steelI Mounting Style0 Ø7.2 (.283) thru1 1/4-20 thread2 M6 x 1 thread___________________________________________________________________________ Part Number SelectionSingle Stage - Direct Actuation(left hand actuation shown)Integrated Bumper Version(dimensions same as standard version except as shown)Single Stage - Top(left hand actuation shown)Integrated Bumper Version(dimensions same as standard version except as shown)ACTUAL SIZE
                                
   313   314   315   316   317   318   319   320   321   322   323