Page 315 - Demo
P. 315


                                    291Dimensions in millimeters (inch) unless otherwise statedMounting Bracket(Option for all Lever Types in Steel)32(1.26)20 (.79)19(.75) 8(.31)12.6 (.5)26.5(1.04)24(.94)Ø10 (.39)8 (.31)2.5(.10)Ø6 (.24)18.4 (.73)28.2 (1.11)Hex WasherO-RingM5 X 0.8 or 10-24 threadStriker Bolt Part NumberPart Number Thread MaterialR4-90-0511-10 10-24-UNC SteelR4-90-0511-20 10-24-UNC Stainless SteelR4-90-0521-10 M5 X 0.8 SteelR4-90-0521-20 M5 X 0.8 Stainless SteelWire Form StrikersPart Number Mount MaterialR4-90-0501-10 Single Hole Steel, Zinc PlatedR4-90-0501-15 Single Hole Steel, Black Zinc NickelR4-90-0501-20 Single Hole Stainless SteelR4-90-0501-77 Single Hole Steel, Zinc NickelR4-90-0502-10 Slot Steel, Zinc PlatedR4-90-0502-15 Slot Steel, Black Zinc NickelR4-90-0502-20 Slot Stainless SteelR4-90-0502-77 Slot Steel, Zinc NickelPart NumberMolded striker R4-0-61336Molded Striker(sold separately)Striker Bolt(sold separately)Wire Form Strikers(sold separately) Single Hole MountR4-90-0501-XXSlot MountR4-90-0502-XXR4 Rotary LatchStriker bolt · Light-duty · Installation• Strikers for R4-05 series rotary latchMaterial and FinishSteel, zinc nickel, zinc plated, black zinc nickel, Stainless SteelPart NumberSee tablesØ 6(.24)2X Ø 4.5(.18)2X 13(.51)38.1(1.50)24.5(.96)15.9(.62)29(1.1)38.1(1.50)Single Hole Mount Slot Mount
                                
   309   310   311   312   313   314   315   316   317   318   319