Page 314 - Demo
P. 314


                                    290Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEwww.southco.com/R4R4 Rotary LatchLight-Duty · Concealed · Single and two stage• Ideal for space limited applications• Compatible with wide array of actuators• Integrated bumper for anti-vibration featureMaterial and FinishSteel, zinc or zinc nickel plated or304 stainless steel, passivatedAccessoriesCables and retainer clips see pages 322-323NotesElectromechanical rotary latch available see page 20 For electrical actuation optionsee page 42Hand ActuationR4 - 05 - S I - L 0 B - MS Stage & Actuation 2 Single stage4 Two stageL Lever Type 4 Hand Actuation5 Bottom Actuation9A Direct Actuation (M = 10, 15, and 77 material only)M Material 10 Steel, Zinc Plate15 Steel, Black Zinc Nickel20 Stainless Steel77 Steel, Zinc NickelB Base style 1 Standard5 Integrated bumper versionI Mounting Style0 4.5 (.177) thru1 8-32 thread2 M4 x 0.7 thread3 4.5 (.177) thru withMounting Bracket(M = 10, 15, and 77 material only)21.2 (.83)9.4 (.37)25.4 (1.00) 46(1.81) 12.7 (.5)10(.39)Panel2 x Mounting holes(see table)ReleaseBottom ActuationDirect Actuation(Steel Only)21.2 (.83)9.4 (.37)25.4 (1.00)46(1.81)10.9(.43)Ø6.4(.25)18.5(.73)10(.39)Panel2 x Mounting holes(see table)Part Number Selection12.7(.50)11 (.43)12.7(.50)13.75(.54)3X Ø6.5 (.26)46(1.81)2X R6 (.24) 10(.39)20(.79)12.4(.49)5.3 (.21)11.5(.45)14.9(.59)12.7(.50)11 (.43)12.7(.50)13.75(.54)3X Ø6.5 (.26)46(1.81)2X R6 (.24) 10(.39)20(.79)12.4(.49)5.3 (.21)11.5(.45)14.9(.59)Mounting Bracket(Option for all Lever Types in Steel)
                                
   308   309   310   311   312   313   314   315   316   317   318