Page 313 - Demo
P. 313


                                    289Actuators Product Family Description Sealed /Non-Sealed Locking /Non-Locking RecommendedRotary Latch PageSingle PointAC-50 Surface mount squeeze handle Non-sealed Non-locking All 318AC-60 Surface mount T-handle Non-sealed Non-locking R4-05, R4-10, R4-20, R4-30 316AC-70 Flush mount plastic finger pull Non-sealed Non-locking R4-05, R4-10, R4-20, R4-30 316AC-75 Flush mount aluminum finger pull Non-sealed Non-locking R4-05, R4-10, R4-20, R4-30 317AC-80 Low profile mount light duty push button Non-sealed Non-locking R4-05, R4-10, R4-20, R4-30 317AC-M1 Flush mount heavy duty finger pull Non-sealed Non-locking/locking R4-05, R4-10, R4-20, R4-30 319Multi-PointAC-05 Surface mount cable Splitter Non-sealed Non-locking All 321AC-10 Flush mount handle pull Sealed Non-locking/locking All 310AC-10-EM Flush mount handle pull with electronic locking Sealed Locking All 310AC-11 Flush mount handle pull Sealed Non-locking/locking All 311AC-11-EM Flush mount handle pull with electronic locking Sealed Locking All 311AC-15 Surface mount handle pull Sealed Non-locking/locking All 312AC-20 Low profile mount large paddle pull Sealed Locking All 308AC-30 Surface mount large push button Sealed Non-locking/locking All 314AC-40 Surface mount large push button Sealed Non-locking/locking All 315R3-20 Low profile mount large paddle pull with slide pawl Sealed Non-locking/locking All 272R3-22 Low profile mount large paddle pull Sealed Non-locking/locking All 30964-40 Flush mount large paddle pull Non-sealed Non-locking/locking All 320Rotary Latch SystemsSelection guide ยท Rotary latch actuators
                                
   307   308   309   310   311   312   313   314   315   316   317