Page 308 - Demo
P. 308


                                    Dimensions in millimeters (inch) unless otherwise stated284www.southco.com/64H83(3.27)88.4(3.48)9(.35)5.3 (.21)52(2.05)110(4.33)170 (6.7)7 (.28) 5 (.20)100(3.94)52(2.05)52(2.05)8 x Ø rivet mounting latches onlyAvailable with or without lock (see part number selection)Part Number Selection64 Push-to-Close LatchPull-to-open · Paddle latch · Heavy-duty pivot• Robust design resists binding from dirt and debris• Multiple mounting stylesMaterial and FinishSteel, zinc plated or black powder coatedSlide bolt and lock assembly:Zinc plated or powder coatedPerformance DetailsMax. working load: 2700 N (607 lbf)AccessoriesFlat key, keyed alike 14603 (2 keys per ring)Part number: PK-10-01-1460364 - 60 - 5 L H - MH Housing0 Weld1 Rivet through hole 4.9 (.19)2 Rivet through hole 5.2 (.20)L Lock style0 Non-locking1 Key-locking keyed alike 14603 (2 Flat keys supplied)M Material10 Steel, zinc plated 50 Steel, black powder coated
                                
   302   303   304   305   306   307   308   309   310   311   312