Page 303 - Demo
P. 303


                                    Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEGrip Range Slide StyleABT (See Notes)Part Number Brushed FinishDoor Thickness RangeMin. Max. Min. Max. 3.7 (.144) Maximum3.9 - 7.3(.154 - .288)11.1 - 14.6(.437 - .576)18.6 - 22(.734 - .868)1.2 (.05)2(.08) 1 10.4(.41) 12.7 (.50)12.4 (.49)1.6(.063) 64-10-111-50 ~ ~ ~2.8 (.11)3.6(.14) 311.9 (.47)14.2(.56)14.2(.56)3.2(.125) 64-10-113-50 64-10-133-50 ~ ~6 (.23)6.7(.27) 4 6.4(.250) 64-10-124-50 64-10-114-50 ~ ~12.3 (.48)13.1(.52) 5 7.1(.281) 64-10-125-50 64-10-135-50 64-10-115-50 64-10-115-5018.6 (.73)19.4(.77) 6 7.1(.281) 64-10-126-50 ~ 64-10-116-50 64-10-116-5056(2.20)47(1.84)42.5(1.67)B14(.56)Cup25(.97)13 (.50)Doorthicknessrange(see table)Mounting nutStud, M4 ThreadBracketSlide (style 1 shown)Griprange(see table)1 (.04)CoverPaddle47.5±0.2(1.88±.01)A16 (.63) Minimum10.3±0.2 (.41±01)36.5±0.2(1.44±.01)DoorFrameR 2 (.09) Maximum Bracket Stud Mounting nut Door Frame 279www.southco.com/64• Single hole installation• Concealed mounting• Plastic slideMaterial and FinishStainless steel, passivated and brushed or black powder coated and glass-filled reinforced nylon, naturalPerformance DetailsMax. working load:Operating temperature range:-18ºC (0ºF) to 100ºC (210ºF)Flammability rating: UL94-V0Installation NotesDoor thickness must not exceed T dimension (see table) in area through which slide will operate.It may be necessary to reduce thickness of door in area indicated by grid.Slide styles:NotesFor an assembly with black powder coated finish change last digit from 0 to 5 - Example: 64-10-111-5564 Push-to-Close LatchPull-to-open · Paddle latch · Small Style 3Style 4Style 5Style 6Style Max. Static Load N1 130 (30)2 110 (25)3 90 (20)4 70 (15)5 55 (12)
                                
   297   298   299   300   301   302   303   304   305   306   307