Page 302 - Demo
P. 302


                                    Dimensions in millimeters (inch) unless otherwise stated278www.southco.com/64ACTUAL SIZEPart Number 64-01-1011(.42)13 (.53)43 (1.69)28(1.10)0.9(.036)8 (.32)1.6 (.065)MaximumDoor Thickness3.2±.2(.125±.010)Total grip24.539 9.50±.8(.38±.03)R 1.5 (.06)Maximum +0.1-0.3+0.1-0.3(1.53±.01)(.96±.01) 9M4 slotted hex head screw/lockwasherassembly (supplied)Part NumberSee table64 Push-to-Close LatchPull-to-open · Paddle latch · Miniature• Single hole installation• Concealed mounting• Plastic slideMaterial and FinishStainless steel, passivated andbrushed finish and glass-filledreinforced nylon, blackPerformance DetailsMax. working load: 90 N (20 lbf)Operating temperature range:-18ºC (0ºF) to 100ºC (210ºF)Flammability rating: UL94-V0Installation NotesMaximum tightening torque onmounting screws: 0.9 Nm (8 inlbf)
                                
   296   297   298   299   300   301   302   303   304   305   306