Page 306 - Demo
P. 306


                                    Dimensions in millimeters (inch) unless otherwise stated282ACTUAL SIZE64 - 10 - 30 L - M 0www.southco.com/64Gap important(See installation notes)FrameDoorMounting bracketAdjusting nutLockwasherMounting nut127 (5.0)28.5(1.13)101.5(4)11(.44)Available with or without lock (see part number selection)11.9(.47)1.6(.06)4.5 (.17)1/4-20 Thread49(1.94)25.5(1.01)Maximum door thickness9.5 (.38)R 3 (.13) MaximumDoor FrameMinimum 11 (.44)Maximum 15.9 (.63)82.5(3.25±.01)+0.3- 0.2108(4.25±.01)+0.2- 0.3Gapimportant(see installation notes)Edge of frame ormodified latchingsurface (notch,hole, bracket orshim)14.3 (.56) MinAdjusting nutMountingbracketLockwasherMounting nutSlideFrame11.9 (.47) 20.6 (.81) RefPart Number Selection64 Push-to-Close LatchPull-to-open · Paddle latch · Large• Single hole installation• Concealed mounting• Metal slideMaterial and FinishStainless steel, brushed, steel, zinc plated or steel, black powder coatedPerformance DetailsMax. working load: 1110 N (250 lbf)Installation NotesMeasure your door thickness and setadjusting nut so that GAP is equal to door thickness within plus 0.8 (.03), minus 0.0 (.00)AccessoriesFlat key, keyed alike CH751 (2 keys per ring)Part number: PK-10-01Overmoulded key, keyed alike CH751 (2 keys per ring)Part number: PK-10-01-05L Lock style1 Non-locking2 Key-locking keyed alike CH751 (2 Flat keys supplied)M Material4 Steel, zinc plated 5 Stainless steel brushed9 Steel, black powder coated
                                
   300   301   302   303   304   305   306   307   308   309   310