Page 305 - Demo
P. 305


                                    Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE64 - 2 L - 1 M8(.31)84(3.31) 1.2 (.05)M5 ThreadGap important(See installation notes)68.5(2.69) 19(.75)36(1.39)17.5(.69)6.4 (.25) Maximum Doorthickness7.9 (.31)FrameDoor LatchMounting bracketAdjusting nutLockwasherMounting nutAvailable with or without lock(see part number selection)R 2.5 (.09) MaximumDoor FrameMinimum 8 (.31)Maximum 11 (.44)55.5(2.19±.01)+0.3- 0.171.5(2.81±.01)+0.1- 0.3Gapimportant(see installation notes)Edge of frame ormodified latchingsurface (notch,hole, bracket orshim) 11.1 (.44) MinAdjusting nutMountingbracketLockwasherMounting nutSlideFrame8. (.31) Minimum 7.9 (.31)11 (.44) Maximum14.3 (.56) RefDoor281Part Number Selection64 Push-to-Close LatchPull-to-open · Paddle latch · Medium• Single hole installation• Concealed mounting• Metal slideMaterial and FinishStainless steel brushed, steel, zinc plated or steel, black powder coated or silverPerformance DetailsMax. working load: 570 N (125 lbf)Installation NotesMeasure your door thickness and setadjusting nut so that GAP is equal to door thickness within plus 0.8 (.03), minus 0.0. (.00)AccessoriesFlat key, keyed alike H571 (2 keys per ring) Part number: 64-0-33578M Material0 Stainless steel, brushed 1 Steel, black powder coated3 Steel, zinc plated5 Steel, powder coated silverL Lock style1 Non-locking2 Key-locking keyed alike H571 (2 Flat keys supplied)www.southco.com/64
                                
   299   300   301   302   303   304   305   306   307   308   309