Page 321 - Demo
P. 321


                                    297Dimensions in millimeters (inch) unless otherwise stated www.southco.com/R4R4 Rotary LatchStriker bolt · Light-duty · Installation• Strikers for R4-10 series rotary latchMaterial and FinishSteel, zinc plated Steel, zinc nickel plated, Steel, black zinc nickel plated, Stainless Steel, passivatedOperationLatchedposition UnlatchedpositionPart NumberSee tablesACTUAL SIZEStriker Bolt StandardPart Number MaterialR4-90-121-10 Steel, Zinc PlatedR4-90-121-20 Stainless SteelWire Form Strikers - Standard Ø9.2 (.36)Part Number Mount MaterialR4-90-101-10 Perpendicular Steel, Zinc PlatedR4-90-101-15 Perpendicular Steel, Black Zinc Nickel PlatedR4-90-101-20 Perpendicular Stainless SteelR4-90-101-77 Perpendicular Steel, Zinc Nickel PlatedR4-90-102-10 Parallel Steel, Zinc PlatedR4-90-102-15 Parallel Steel, Black Zinc Nickel PlatedR4-90-102-20 Parallel Stainless SteelR4-90-102-77 Parallel Steel, Zinc Nickel PlatedWire Form Strikers -Integrated Bumper Ø9 (.35)Part Number Mount MaterialR4-90-104-10 Perpendicular Steel, Zinc PlatedR4-90-104-15 Perpendicular Steel, Black Zinc Nickel PlatedR4-90-104-20 Perpendicular Stainless SteelR4-90-104-77 Perpendicular Steel, Zinc Nickel PlatedR4-90-106-10 Parallel Steel, Zinc PlatedR4-90-106-15 Parallel Steel, Black Zinc Nickel PlatedR4-90-106-20 Parallel Stainless SteelR4-90-106-77 Parallel Steel, Zinc Nickel PlatedStriker Bolt Integrated BumperPart Number MaterialR4-90-124-10 Steel, Zinc PlatedR4-90-124-20 Stainless SteelStriker Mounting BracketPart Number MaterialR4-0-50114 Stainless Steel26 (1.02)40 (1.57) 10 (0.39)14 (0.55)14 (0.55)8 (0.31)12.7 (.50)HexØ 25.4 (1.00)Ø 9.5(.37)WasherO-RingM8 x 1.25thread38.1 (1.50)27.7(1.09)25.4(1.00)2.8 (.11)Striker boltStriker Bolt Assembly - Standard (sold separately)Striker Bolt Assembly - Integrated Bumper(sold separately)Striker 90° Mounting BracketØ 25.4 (1.00)40 (1.57)Ø 9(.35)Striker boltWasherM8 X 1.25thread O-ring29.5 (1.16)27.3 (1.07)5 (.20) Hex recessWire Form Strikers(sold separately)Ø 9.2 (.36)42.6(1.68)31(1.2)54(2.1)54(2.1)2X 6.7(.26) 2X 6.7(.26)2X 6.7(.26)2X 16(.6)50 (2) Perpendicular Mount Parallel MountØ See P/N table headers
                                
   315   316   317   318   319   320   321   322   323   324   325