Page 324 - Demo
P. 324


                                    298Dimensions in millimeters (inch) unless otherwise statedACTUALSIZEwww.southco.com/R4ACTUALSIZERemote Actuation (left hand, two stage version shown) Striker Bolt (sold separately) Pull direction2 x 7.1 (.28)43(1.69)18 (.71)72.6(2.86)28(1.10) 59.7(2.35)Ø 6.5(.26)PanelStriker bolt (sold separately)17(.67) 70(2.76)17(.67) 1.5 (.06)1.5 (.06)Pull direction28(1.10)2 x 7.1 (.28)43(1.69)18(.71)59.7(2.35)2 x Ø 8.3(.33) ThruØ 6.5(.26)16(.63)3.5(.13) Ø 12(.47)42.2 (1.66)27.5(1.08)70.3(2.77)• Compatible with wide array of actuators• Hand actuation option• EN 45545-3 E60 CompliantMaterial and FinishSteel, zinc plated or 304 stainless steel, passivatedAccessoriesCables and retainer clips see pages 322-323NotesElectromechanical rotary latch available see page 20For panel preparation visit www.southco.com/R4Part NumberSee tableOrder latch and striker separatelyR4 Rotary LatchMedium-Duty · Concealed · Single and two stageHand Actuation (left hand, single stage version shown)Striker Bolt Part NumbersPart Number MaterialR4-91-231-10 SteelR4-91-231-20 Stainless Steel9 (.35)12 (.47)17 (.67)70 (2.76)22(.87)25(.98)113(4.45)2x Ø 8.2 ± 0.2 (.32 ± .005)21.5 ± 0.3 (.85 ± .005)43 ± 0.2 (1.69 ± .005)6 ± 0.3 (.24 ± .005)18.8(.74)R6(.24)60º2X R7(.28)R4 - 20 - S I - L 01 - MS Stage & Actuation 1 Single stage, right hand2 Single stage, left hand3 Two stage, right hand4 Two stage, left handI Mounting Style0 Ø 8.3 (.327) thru1 5/16-18 thread2 M8 x 1.25 threadM Material10 Steel20 Stainless steel L Lever Type4 Hand actuation (steel only)5 Bottom7 (.28) Max when using Southco striker bolt.M10 x 1.5threadPanel
                                
   318   319   320   321   322   323   324   325   326   327   328