Page 326 - Demo
P. 326


                                    300www.southco.com/R4 Dimensions in millimeters (inch) unless otherwise statedR4 Rotary LatchHeavy-Duty · Concealed · Single and two stage• Compatible with wide array of actuators• FMVSS 206 capable options• EN 45545-3 E60 compliant (Standard version only)• Integrated bumper versionfor anti-vibration featureMaterial and FinishSteel, zinc platedSteel, zinc nickel plated(black and clear)Stainless steel, passivatedAccessoriesCables and retainer clips see pages 322-323Striker options see page 301NotesR4-38-101-10 support plate sold separately for FMVSS 206 capabilityMounts opposite of latch housing.ACTUAL SIZEPanelPull directionStriker boltassembly(sold separately)(see page 261)77(3.03)Ø 6.4(.25)11.4 (.45)17.2 (.68)19.4 (.76)19(.75)2 x Mounting holes (see table)19 (.75)17.8 (.70)35.7 (1.40)3.5 (.14)Perpendicular (left hand actuation shown)R4 - 30 - S I - L 0 B - MS Stage & Actuation 1 Single stage, right hand2 Single stage, left hand3 Two stage, right hand4 Two stage, left handL Lever Type 1 Perpendicular3 Two point7 Dual Lever, Bottom & PerpendicularM Material 10 Steel, zinc plated15 Steel, black zinc nickel 77 Steel, clear zinc nickel20 Stainless steelI Mounting Style0 Ø6.7 (.283) thru1 1/4-20 thread2 M6 x 1 thread1 Base Style1 Standard5 Integrated bumperPart Number SelectionACTUAL SIZE77 (3.03)19.4 (.76)19 (.75)2 x Mounting holes (see table)19 (.75)17.8 (.70)35.7(1.40)Pull directionPull directionPanelStriker boltassembly(sold separately) 2 x Ø 6.4 (.25)22(.87)11.4(.45)5.5(.22)16.9 11.7 (.46) (.67)7.4 (.29)17.2(.68)2-Point Actuator (left hand actuation shown)
                                
   320   321   322   323   324   325   326   327   328   329   330