Page 323 - Demo
P. 323
Dimensions in millimeters (inch) unless otherwise statedI Mounting Style0 Side mount Ø6.7(.283) thru1 Side mount 1/4-20 thread2 Side mount M6 x 1 thread3 Front mount (M6) with side mount Ø6.7(.283) thruE Electronic Actuation Options0 None (latch with switch only)B 12VDC sealed (latch with switch and electronic actuator)6 5VDC sealed (latch with switch and electronic actuator)S Latch Release Options0 Kick-out spring1 Pull-to-openB Base Style 2 Mount for cable with return spring assist, no bumper 3 Mount for cable without return spring assist, no bumper 6 Mount for cable with return spring assist, with bumper 7 Mount for cable without return spring assist, with bumperPart Number SelectionLatch with door sensor(with mount for cable with return assist spring shown)Latch with door sensor and sealed electronic actuator(with mount for cable without return assist spring shown)R4 - 25 - 2 I S - 5 1 E B - MMMM Material 10 Steel, zinc plated 15 Steel, black zinc nickelSwitch Pin OutPin Function1 No connect2 No connect3 No connect4 Switch common5 Door secure6 Door unsecuredSwitch with Actuator Pin OutPin Function1 Ground2 Power release3 Power relock4 Switch common5 Door secure6 Door unsecuredMolex Micro-Fit 3.0 connectorEnable wireless operation withSouthco’s BLUETOOTH ® ControllerPIN 3PIN 6PIN 2PIN 5PIN 1 PIN 4153(6)2X Side Mount Holes(see table)125(4.9)51.1(2.01)38.6(1.52)32.3(1.27)29(1.1)60.7(2.4)31 (1.2)2Ø 6.4(0.25)297Bwww.southco.com/R4R4 Rotary LatchMedium-Duty – Concealed – Electronic Operation and Door Sensing• Symmetrical design with cable mount simplifies installation• Integrated bumper reduces noise and dampens vibration• Front or side mount• Sensor verifies door closure• Sealed (IP67) actuator enables remote electrical release• Latch releases reliably under high loadMaterial and FinishSteel, zinc plate or zinc nickel plateElectronic specifications:Operating voltage 5 or 12 VDC nominalOperating current < 300mATemperature -40 to 80°CSealed (IP67 / Class 1 Division 2)AccessoriesStrikers see page 297 for 9mmdiameter (integrated bumper) solutionsCables and retainer clipssee pages 322-323

