Page 322 - Demo
P. 322


                                    297ADimensions in millimeters (inch) unless otherwise stated• Symmetrical design with cable mount simplifies installation• Integrated bumper reduces noise and dampens vibration• Front or side mountMaterial and FinishSteel, zinc plate or zinc nickel plateAccessoriesStrikers see page 297 for 9mm diameter (integrated bumper)solutions.Cables and retainer clipssee pages 322-323R4 Rotary LatchMedium-Duty – ConcealedI Mounting Style0 Side mount Ø6.7(.283) thru1 Side mount 1/4-20 thread2 Side mount M6 x 1 thread3 Front mount (M6) with side mount Ø6.7(.283) thruB Base Style 2 Mount for cable with return spring assist, no bumper 3 Mount for cable without return spring assist, no bumper 6 Mount for cable with return spring assist, with bumper 7 Mount for cable without return spring assist, with bumperPart Number SelectionLatch with mount for cable without return assist springLatch with mount for cable with return assist springR4 - 25 - 2 I 0- 5 0 0 B - MMMM Material 10 Steel, zinc plated 15 Steel, black zinc nickelPanel preparation front mountPanel preparation side mount1 (.04)16.2(.64)45ºØ 15 MIN(.6)32.3±0.1(1.27±.005)2X Mounting holes (see table)2X Side Mount(see table)2X Front Mount(see table)70(2.8)29 (1.1)32.3(1.27)60.6(2.39)20(.8)51.1(2.01)53.4(2.1)122(4.8)2X Side Mount(see table)2X Front Mount(see table)Ø 6.4 Min(.25)2X 13 Max(.5)70±0.1(2.76±.005)Clearance hole for strikerACTUAL SIZE51.1(2.01)38.6(1.52)29 (1.1)32.3(1.27)20(.8)99.8(3.929)70(2.8)53.4(2.1)www.southco.com/R4
                                
   316   317   318   319   320   321   322   323   324   325   326