Page 328 - Demo
P. 328


                                    302Dimensions in millimeters (inch) unless otherwise statedBottom(left hand actuation shown)ACTUAL SIZEPanelPull directionStriker bolt assembly(sold separately)(see page 261)77(3.03)17.2 (.68)2 x Mounting holes(see table) 31.8(1.25)17.6(.69) 19.4 (.76)19(.75)19 (.75)17.8 (.70)34.8(1.37)Ø 6.4(.25)www.southco.com/R4R4 - 30 - S I - 50 B - MS Stage & Actuation 1 Single stage, right hand2 Single stage, left hand3 Two stage, right hand4 Two stage, left handM Material 10 Steel, zinc plated15 Steel, black zinc nickel plated77 Steel, clear zinc nickel20 Stainless steelI Mounting Style0 Ø6.7 (.283) thru1 1/4-20 thread2 M6 x 1 thread1 Base Style1 Standard2 Standard with cable bracket for spring3 Standard with cable bracket no spring5 Integrated bumper6 Integrated bumper with cable bracket for spring7 Integrated bumper with cable bracket no springPart Number Selection• Compatible with wide array of actuators• FMVSS 206 capable options• EN 45545-3 E60 compliant (Standard version only)• Integrated bumper versionfor anti-vibration featureMaterial and FinishSteel, zinc platedSteel, zinc nickel plated(black and clear)Stainless steel, passivatedAccessoriesCables and retainer clips see pages 322-323Striker options see page 301NotesR4-38-101-10 support plate sold separately for FMVSS 206 capabilityMounts opposite of latch housing.R4 Rotary LatchHeavy-Duty · Concealed · Single and two stage
                                
   322   323   324   325   326   327   328   329   330   331   332