Page 332 - Demo
P. 332


                                    305Awww.southco.com/R4 Dimensions in millimeters (inch) unless otherwise statedR4 Rotary LatchHeavy-Duty – Concealed – Electronic Operation and Door SensingI Stage & Actuation3 Two stage right hand4 Two stage left handI Mounting Style0 7.2 mm thru hole1 1/4-20 threaded2 M6 threadedE ElectronicsEA With switch and actuator, non-sealed connectorEB With switch and actuator, stripped & tinned wiresEC With switch and actuator, sealed connectorPart Number SelectionLatch with door sensor, 12V sealed electronic actuator(right hand actuation shown)R4 - 50 - S I - 1 E 1 - 10Connector PinoutPin Wire Color Function1 Brown Ground2 Red Power release3 Orange Power relock4 Black Switch common5 Blue Door secure6 Grey Door openEnable wireless operation withSouthco’s BLUETOOTH ® ControllerConnector options (See below)9(.36)42(1.65)18.6(.73)80.7(3.18)48.1(1.89)55.5(2.18)40.5(1.6)10.6(.42)Striker sold separatelySee J-R4-90-400 for detailsSealedConnectorPIN 1PIN 4PIN 2PIN 5PIN 3PIN 6Non-SealedConnectorPIN 1PIN 2PIN 3PIN 4PIN 5PIN 6• High strength door retention (FMVSS 206)• Sensor verifies door closure• Exceptional cycle life• Quick release• Sealed actuator• Releases reliably under high loadMaterial and FinishLatch: steel, zinc plate orzinc nickel plateActuator: PC/ABS, acetal,silicone, buna sealsElectronic specifications:Operating voltage 12 VDC nominalOperating current < 600mATemperature -40 to 80°CSealed (IP65)AccessoriesStriker Bolt Assembly(sold separately) R4-90-441-10Cables and retainer clipssee pages 322-323
                                
   326   327   328   329   330   331   332   333   334   335   336