Page 334 - Demo
P. 334


                                    306Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE• Rear mount installation• Direct actuation, no cable  or rod required• Single or two stage latching • Integrated bumper  option• Environmentally sealedMaterial and FinishHousing: Glass-filled nylon, blackPaddle: Zinc alloy, black powder coated or chrome platedInstallation NotesMaximum tightening torque on supplied mounting nuts 3 Nm (27 inlbf)AccessoriesStriker bolt see page 297NotesFor lock core selection and a complete overview of the SOUTHCO® Key-Choice System see page 190www.southco.com/R4Part NumberSee tableR4-81 Rotary Paddle LatchPull-to-open29.6(1.17)17.3(.68)170(6.7)119(4.7)93.7(3.69)6.4 (.25)95.2(3.75)18.2(.72) 4X Ø 5.2 ± 0.1(.210 ±.005)80.9(3.19)131.7(5.18)52(2.05)12.62(.50)29.6(1.17)17.3(.68)170(6.7)119(4.7)93.7(3.69)6.4 (.25)95.2(3.75)18.2(.72) 4X Ø 5.2 ± 0.1(.210 ±.005)80.9(3.19)131.7(5.18)52(2.05)12.62(.50)R4 - 81 - S L 1 - PP - KCS Stage & Bumper 2 Single Stage4 Two Stage6 Single Stage with Integrated Bumper8 Two Stage with Integrated BumperPP Paddle Finish 30 Chrome, polished50 Black powder coatedL Locking Options1 Reversible Key (No Keys - R001)2 Reversible Key (2 Keys included - R001)3 Reversible Key (2 keys included - Keyed differently)4 Standard Key (No keys - CH751)5 Standard Key (2 Keys included - CH751)6 Standard Key (2 keys included - Keyed differently)9 No Lock Plug installed (See notes for more information)KC Key Codes (Omit for Locking Options 1, 2, 4, 5 and 9)*KD10 Keyed Differently (Only used if L =3 or 6)*MK10 Master Keyed Differently (Only used if L =6)*Supplied in multiples of 10 with 10 different key codes.Panel Preparation29.6(1.17)17.3(.68)170(6.7)119(4.7)93.7(3.69)6.4 (.25)95.2(3.75)18.2(.72) 4X Ø 5.2 ± 0.1(.210 ±.005)80.9(3.19)131.7(5.18)52(2.05)12.62(.50)33.7 (1.33)35.5(1.40)33.7 (1.33)35.5(1.40)Maximum Door Thickness - 8 (.32)
                                
   328   329   330   331   332   333   334   335   336   337   338