Page 337 - Demo
P. 337


                                    309Dimensions in millimeters (inch) unless otherwise stated www.southco.com/R4• Single or multi-point  actuation capability• Compatible with a wide  range of rotary latches• Environmentally sealedMaterial and FinishLatch assembly: Zinc alloy, black or white powder coated or chrome plated. Mounting bracket: Steel, zinc platedInstallation NotesMaximum tightening torque on mounting screws: 2.8 Nm (25 inlbf)NotesFor lock core selection and a complete overview of the SOUTHCO® Key-Choice System see page 190Can be configured with1 or 2 cables.See Cable Selection Tool onSouthco.comCable mounting brackets sold separately. (See page 323)Part NumberOrder latch, bracket and mounting screws separatelyFor latch see tableFor mounting bracket, order part number R3-23-161-11See table for mounting screwsR3-22 Multi Point ActuatorPull-to-open PaddleScrews for Mounting Bracket Part Number R3-23-161-11Front Door Thickness No. 8 Self Tapping Screw (order 4 per latch)1.5 (.062) - 4.8 (.187) R3-23-250-014.8 (.187) - 9.5 (.375) R3-23-250-02Panel PreparationMounting bracket(sold separately)100 (3.94)118 (4.65)100 (3.94)85(3.35)9(.35)118(4.65)2X 16.5 (.65)1.5-9.5(.0625-.375) 118 (4.65)32-50(1.26-2.00)Backside panel of doorFrontside panel of doorBackside panelBackside panel116(4.57)18.2(.72)128.7 (5.07)22-50 (.875-2.00)32-50 (1.25-2.00)FrontflangeFront flangeMulti-pointcables (not supplied)68.5(2.7)110(4.3)71(2.8)102(4)Mounting bracketR3-23-161-11(sold separately)Cable retainingclips includedMounting screws (4x) see table below(sold separately)R3 - 22 - 3 L 0 - F 0F Finish1 Polished chrome5 Black powder coated7 White powder coatedL Locking Options0 Non-locking1 Reversible Key (No keys - R001)2 Reversible Key (2 keys included - R001)4 Standard Key (No keys - CH751)5 Standard Key (2 Keys included - CH751)9 No lock plug installed (see notes for more information)
                                
   331   332   333   334   335   336   337   338   339   340   341