Page 338 - Demo
P. 338


                                    310Dimensions in millimeters (inch) unless otherwise stated131.1(5.16)21.5 (.85)48.9(1.93)43.5(1.71)211.3 (8.32)M6 x 20 (4)137.4(5.41)12X R4(.16)23.1(.91) 32.2(1.27)72(2.84)4X Ø7 ±0.186 ±0.3(3.39 ±.012)152.4 ±0.3(6 ±.01)101(3.98)14(.551)AC - 10 - S L 1 - 11 - KCwww.southco.com/ACAC-10 ActuatorLarge handle · Flush mount• Rear mount installation• Flush mounting style• Single, multi-point or direct pull actuation capability• Multiple key code options• Non-Locking option• Electronic lock/unlock  optionMaterial and FinishHousing, handle, rotating linkage: glass-filled nylon, blackThreaded stud and cable bracket retainers: steel, zinc nickelHousing and handle gaskets: adhesive backed foam, blackInstallation NotesMounting nut (M6 x 1) not supplied.Installation torque of mountingnuts not to exceed 7 Nm (62 inlbf)NotesFor cable configuration, see Cable Selection Tool on Southco.com.Electronic Actuator Operating InformationVoltage: 12 V ±1.2 VCurrent: 2.5 A - 3 APulse Duration: 225 ms ±25 msNotes:For use with Rods / Cables. Recommended Snap-in Retainer for Rotator Plate: Southco Part Number R4-0-43922.For lock core selection, detailed key information and a complete overview of the SOUTHCO® KeyChoice System see PK Lock Cores section.For unique key code options, please contact customer service.KC Key Codes (Omit for Locking Options 0, 1, 2, 4, 5 and 9)*KD10 Keyed Differently (Only used if L =3 or 6)*MK10 Master Keyed Differently (Only used if L =6)*Supplied in multiples of 10 with 10 different key codes.*Eliminate 10 for AC-10-EM version(Use KD and MK only)L Locking Options0 Non-Locking (Do not use Actuation Style EM-3)1 Reversible key (No keys - R001)2 Reversible key (2 keys included - R001)3 Reversible key (keyed differently - 2 keys included)4 Standard key (No keys - CH751)5 Standard key (2 keys included - CH751)6 Standard key (keyed differently - 2 keys included)7 Reversible Key (2 keys included - 14603)9 No Lock Plug installed (See notes for more information)• Recommended to use with Trigger Pull• Recommended to use with Rods• Recommended foruse with Cables.Part NumberTrigger Pull R4-0-51292218 120348455Ø 7 (3) 12034 1635 10538,1 29,82,965Direct PullMulti-Point Without Cable BracketPanel PreparationMulti-Point With Cable BracketPart Number Selection _______________________________________________________________________________Multi-Point With Cable Bracket andLock/Unlock Electronic Actuator• Recommended foruse with Cables.MaximumPanel Thickness S Actuation Style1 Single Point, Direct Pull2 Multi-Point, without Cable Bracket3 Multi-Point, with Cable BracketEM-3 Multi-Point with Cable Bracket and Electronic Lock/Unlock (Do not use Locking Option 0)
                                
   332   333   334   335   336   337   338   339   340   341   342