Page 340 - Demo
P. 340
312Dimensions in millimeters (inch) unless otherwise stated AC-15 ActuatorLarge Handle · Surface Mount• Rear mount installation• Surface mounting style• Direct pull actuation• Multiple key code options• Non-locking optionMaterial and FinishHousing, handle, linkage: glass-filled reinforced nylon, blackThreaded inserts: brass, naturalHousing and handle gaskets: adhesive backed foam, blackInstallation NotesMounting hardware (M6 x 1) not supplied. Recommended screw length=panel thickness + 10.0 (.39)Installation torque of mounting nuts not to exceed 7 Nm (62 in-lbf)3X Ø 7 (.3) 120 (4.7)34(1.34)16(.6)35(1.4)105(4.1)38.1(1.50) 29.8(1.17)2.9 (.11)218 (8.6)84(3.3)55(2.2)65(2.5)120 (4.7)34(1.3)3X Ø 7 (.3) 120 (4.7)34(1.34)16(.6)35(1.4)105(4.1)38.1(1.50) 29.8(1.17)2.9 (.11)218 (8.6)84(3.3)55(2.2)65(2.5)120 (4.7)34(1.3)3X Ø 7 (.3) 120 (4.7)34(1.34)16(.6)35(1.4)105(4.1)38.1(1.50) 29.8(1.17)2.9 (.11)218 (8.6)84(3.3)55(2.2)65(2.5)120 (4.7)34(1.3)AC - 15 - 1 L 1 - 11 - KCKC Key Codes (Omit for Locking Options 0, 1, 2, 4, 5 and 9)*KD10 Keyed Differently (Only used if L =3 or 6)*MK10 Master Keyed Differently (Only used if L =6)*Supplied in multiples of 10 with 10 different key codesL Locking Options0 Non-Locking1 Reversible key (No keys - R001)2 Reversible key (2 keys included - R001)3 Reversible key (keyed differently - 2 keys included)4 Standard key (No keys - CH751)5 Standard key (2 keys included - CH751)6 Standard key (keyed differently - 2 keys included)9 No Lock Plug installed (See notes for more information)ACTUAL SIZEPart Number Selection _______________________________________________________________________________Notes:For lock core selection, detailed key information and a complete overview of the SOUTHCO®Key-Choice System see PK Lock Cores section.For unique key code options,Please contact Southco.

