Page 335 - Demo
P. 335


                                    307Dimensions in millimeters (inch) unless otherwise stated www.southco.com/AC• Direct actuation, no cable  or rod required• Single or two stage  latching• Integrated bumper• Thru hole or stud  mounting optionsMaterial and FinishCup and handle: Steel, zinc plated or black powder coatLock slide, latch frame, pawl, trigger: Steel, zinc platedInstallation NotesThru hole: M5 or #8 screws recommendedStuds: Use M6 mounting nuts (max tightening torque 7 Nm (62 inlbf))Studs: Max panel thickness 10 (.39)AccessoriesStriker bolt see page 297NotesFor lock core selection and a complete overview of the SOUTHCO® Key-Choice System see page 190R4-82 Rotary Paddle LatchPull-to-openR4 - 82 - S L H - PP - KCKC Key Codes (Omit for Locking Options 1, 2, 4, 5 and 9)*KD10 Keyed Differently (Only used if L =3 or 6)*MK10 Master Keyed Differently (Only used if L =6)*Supplied in multiples of 10 with 10 different key codes.L Locking Options1 Reversible Key (No Keys - R001)2 Reversible Key (2 Keys included - R001)3 Reversible Key (Keyed differently - 2 keys included)4 Standard Key (No keys - CH751)5 Standard Key (2 Keys included - CH751)6 Standard Key (Keyed differently - 2 keys included)7 Reversible Key (2 keys included - 14603)9 No Lock Plug installed (See notes for more information)PP Finish 10 Zinc plated50 Black powder coatedS Stage6 Single Stage with Integrated Bumper8 Two Stage with Integrated BumperH Housing2 Rivet Thru Hole 5.2 (.20)4 Press-in Studs123(4.84)130(5.15)96(3.78)78.1(3.07) 71.6(2.82)27(1.06)105(4.13)78(3.07)21.8(.86)40.2 ± 0.3(1.58 ± .012) 3(.12)299.5 (.08)(3.92)74(2.91)72(2.83)4X R8 (.31)105 ± 0.3(4.13 ± .012) 11 (.43)17.25(.68)4X Ø7 ±0.1(.28 ±.004)78 ±0.3(3.07 ±.012)ACTUAL SIZEPanel Preparation___________________________________________________________________________ Part Number SelectionSee table
                                
   329   330   331   332   333   334   335   336   337   338   339