Page 336 - Demo
P. 336


                                    308Dimensions in millimeters (inch) unless otherwise stated• Single or multi-point  actuation capability• Compatible with a wide  range of rotary latches• Environmentally sealedMaterial and FinishHousing: Glass-filled nylon, blackPaddle: Zinc alloy, black powder coated or chrome platedInstallation NotesMaximum tightening torque on supplied mounting nuts 3 Nm (27 inlbf)NotesFor lock core selection and a complete overview of the SOUTHCO® Key-Choice System see page 190Can be configured with1 or 2 cables.See Cable Selection Tool onSouthco.comwww.southco.com/ACAC-20 Multi Point ActuatorPull-to-open PaddleACTUAL SIZE51.1(2.01)27.3(.68)29.6(1.17)29.6(1.17)17.3(.68)170(6.7)119(4.7)93.7(3.69)6.4 (.25)95.2(3.75)18.2(.72) 4X Ø 5.2 ± 0.1(.210 ±.005)80.9(3.19)131.7(5.18)52(2.05)12.62(.50)AC - 20 - 3 L 1 - PP - KCKC Key Codes (Omit for Locking Options 1, 2, 4, 5 and 9)*KD10 Keyed Differently (Only used if L =3 or 6)*MK10 Master Keyed Differently (Only used if L =6)*Supplied in multiples of 10 with 10 different key codes.L Locking Options0 Non-locking1 Reversible Key (No Keys - R001)2 Reversible Key (2 Keys included - R001)3 Reversible Key (Keyed differently - 2 keys included)4 Standard Key (No keys - CH751)5 Standard Key (2 Keys included - CH751)6 Standard Key (Keyed differently - 2 keys included)9 No Lock Plug installed (See notes for more information)PP Paddle Finish 30 Chrome, polished50 Black powder coated51.1(2.01)27.3(.68)29.6(1.17)Cable BCable APanel Preparation29.6(1.17)17.3(.68)170(6.7)119(4.7)93.7(3.69)6.4 (.25)95.2(3.75)18.2(.72) 4X Ø 5.2 ± 0.1(.210 ±.005)80.9(3.19)131.7(5.18)52(2.05)12.62(.50)Maximum Door Thickness - 8 (.32)Part NumberSee table
                                
   330   331   332   333   334   335   336   337   338   339   340