Page 339 - Demo
P. 339


                                    311Dimensions in millimeters (inch) unless otherwise stated140 ±0.3(5.512 ±.005) 4X Ø7(.28)56(2.20)103(4.05)125(4.92)197.7(7.78)4X R4(.16)8X R18(.71)70 ±0.3(2.756 ±.005)14 (.55)211.3 (8.32)131.1(5.16)43.6(1.72)21.1(.83)50(1.97) AC-11 ActuatorLarge Handle · Flush Mountwww.southco.com/AC• Rear mount installation• Flush mounting style• Single, multi-point or direct pull actuation• Multiple key code options• Non-locking option• Electronic lock/unlock optionMaterial and FinishHousing, handle, linkage: glass-filled nylon, blackThreaded stud and cable bracket retainers: steel, zinc nickel platedHousing and handle gaskets: Adhesive backed foam, blackInstallation NotesMounting nut (M6 x 1) not supplied. Installation torque of mounting nuts not to exceed 7 Nm (62 inlbf)NotesFor cable configuration, see Cable Selection Tool on Southco.com.___________________________________________________________________________ Part Number SelectionNotes: For use with Rods / Cables,recommended Snap-in Retainer for Rotator Plate: Southco Part Number R4-0-43922. See Trade Drawing J-R4-0-43922 for more details and options.For lock core selection, detailed key information and a complete overview of the SOUTHCO® KeyChoice System see PK Lock Cores section.For unique key code options, please contact customer service.AC - 11 - S L 1 - 11 - KCKC Key Codes (Omit for Locking Options 0, 1, 2, 4, 5 and 9)*KD10 Keyed Differently (Only used if L =3 or 6)*MK10 Master Keyed Differently (Only used if L =6)*Supplied in multiples of 10 with 10 different key codes.*Eliminate 10 for AC-11-EM version (Use KD and MK only).S Actuation Style1 Single Point, Direct Pull2 Multi-Point, without Cable Bracket3 Multi-Point, with Cable BracketEM-3 Multi-Point with Cable Bracket and Electronic Lock/UnlockL Locking Options0 Non-Locking1 Reversible key (No keys - R001)2 Reversible key (2 keys included - R001)3 Reversible key (keyed differently - 2 keys included)4 Standard key (No keys - CH751)5 Standard key (2 keys included - CH751)6 Standard key (keyed differently - 2 keys included)7 Reversible Key (2 keys included - 14603)9 No Lock Plug installed (See notes for more information)• Recommended to use with Trigger Pull• Recommended to use with RodsPart NumberTrigger Pull R4-0-51292Direct PullMulti-Point Without Cable BracketPanel PreparationMulti-Point With Cable BracketMulti-Point With Cable Bracket and Lock/Unlock Electronic Actuator140 ±0.3(5.512 ±.005) 4X Ø7(.28)56(2.20)103(4.05)125(4.92)197.7(7.78)4X R4(.16)8X R18(.71)70 ±0.3(2.756 ±.005)14 (.55)211.3 (8.32)131.1(5.16)43.6(1.72)21.1(.83)50(1.97)Trigger pull (order seperately)Maximum Panel Thickness • Recommended for use with Cables• Recommended for use with Cables to lock/unlock versionACTUAL SIZE
                                
   333   334   335   336   337   338   339   340   341   342   343