Page 342 - Demo
P. 342


                                    314Dimensions in millimeters (inch) unless otherwise statedAC - 30 - E L M - H B - KCACTUALSIZEL Locking Option0 Non-locking1 Reversible key (No keys - R001)2 Reversible key (2 keys included - R001)3ł Reversible key (Multiple key codes - 2 keys included)4 Standard key (No keys - CH751)5 Standard key (2 keys included - CH751)6ł Standard key (Multiple key codes - 2 keys included)7 14603 Key code option9 No lock plug installed ł Require KC key codes extensionM Mounting Method1 With spacer mounting (must have if glass panel)2 Without spacer mountingE End Style1 With Cam attached 3 Without Cam attachment B Button Material1 Nylon, black H Housing Material1 Zinc alloy with black powder coat3 Stainless steel with black powder coatK Key Codes(Omit for locking options 1,2,4 and 5)KD10 Keyed differently (10 codes)MK10 Master keyed, keyed differently (Only used if L = 6)10 (.39) Cam/Cable TravelØ 38.3(1.51)2 (.08)Ø4.1 (.16)28(1.10)64(2.52)2 X Ø5 ±0.1(.197 ±.004)Spacer not required if panel thickness > 10.3 (.41)Tab washerMounting nutPanel Thicknessfrom 1 to 22(.04 to .87) MaxPush Travel 12 (.47)28(1.10)Ø 32 .4 (1.27 ) + 0.2- 0+.008- 029.2 (1.15 )Panel preparation+ 0.2- 0+.008- 042(1.65) Push Down 12 (.47)51.4(2.02)Cable holderAC-30 Multi Point ActuatorPush-Button• Single or multi-point actuation capability• Accommodates wide panel thickness• Multiple key code options• Single hole installMaterial and FinishButton: NylonHousing: Zinc or Stainless steelLock Plug: ZincCam, Washer, Rivet: Stainless steel, passivatedNotesFor cable configuration, see Cable Selection Tool on Southco.comwww.southco.com/ACPart Number Selection _______________________________________________________________________________With cam attachment shownWithout cam attachment shown
                                
   336   337   338   339   340   341   342   343   344   345   346