Page 346 - Demo
P. 346


                                    318Dimensions in millimeters (inch) unless otherwise stated169.2(6.66)44(1.73)4.5 (.18) 20 (.8)28.2(1.11)12 (.47)13 (.51)ACTUAL SIZEAC-50 Single and Multi Point ActuatorSqueeze handle• Single or multi point actuation options• Accommodates tubular construction or rounded mounting surfacesMaterial and FinishCover, button, housing: Glass-filled nylon, blackLever: Steel, zinc plate or die cast aluminum, nickel finishInstallation Notes• Install tube minimum diameter of 26.8 mm (1.06 inches)• Installation torque of screws not to exceed 2 N-m maximum (Countersunk screws or rivets recommended)Part NumberAC-50-101-11Part NumberAC-50-301-11Single ActuationPanel PreparationMulti Point ActuationButton travelButton travelCable travelPull DirectionRetaining clip included161.4(6.35)4.5(.18)15.2 (.60)21.7(.85)129.5 (5.10)141.4 (5.57)18 (.7)6.7(.26)44(1.73)28.2(1.11)R 13.4(.53) 20(.8)2X M5 Thread169.2(6.66)47.5(1.87)4.5(.18)20(.8)28.2(1.11)12 (.47)15 (.59)Cable Travel (Both side)20.9 (.83) 5.9 (.23)129.6 (5.10)141.4 (5.57)
                                
   340   341   342   343   344   345   346   347   348   349   350