Page 347 - Demo
P. 347


                                    319Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEACTUAL SIZEØ 61Locking handle shown(also available as non-locking)Ø 4438mm (1.5”)Shown actual size50mm (2”)Shown actual sizeAC Single Point ActuatorsStainless Steel · M1 Style ActuatorCablesFor cable configuration, see Cable Selection Tool on Southco.com• Single, round-hole installation• Locking style restricts access• Premium finish and corrosion resistanceMaterial and FinishLatch: 316 grade stainless steel, bright polishedSpacer: Nylon, blackContact Southco for other finishesAccessories - 38mm (1.5”)Spacer: M1-510-96-1Mounting screws: M1-510-96-4One key supplied per latch for additional keys order M7-88-9121324-SAccessories - 50mm (2”)For lock style 4Key (pair)Part number: M1-546For lock style 7Overmolded key S008 (pair)Part number: M1-525-39-S008www.southco.com/ACACTUAL SIZEACTUAL SIZEØ 61(2.41)Locking handle shown(also available as non-locking)Ø 44(1.73)ACTUAL SIZEACTUAL SIZEØ 61(2.41)Locking handle shown(also available as non-locking)Ø 44(1.73)Size Actuator Assembly Part Number Door ThicknessCable Mounting Bracket38mm(1.5)Locking (2 keys supplied) AC-M1-15-41-89 mm R4-0-50253-112 mm R4-0-50253-2Non-Locking AC-M1-15-61-89 mm R4-0-50253-112 mm R4-0-50253-250mm(2)Locking (2 keys supplied)AC-M1-42-8 9 mm R4-0-50253-1AC-M1-43-8 12 mm R4-0-50253-2Non-LockingAC-M1-62-8 9 mm R4-0-50253-1AC-M1-63-8 12 mm R4-0-50253-2Key-Locking keyed alike S008AC-M1-72-8 9 mm R4-0-50253-1AC-M1-73-8 12 mm R4-0-50253-2 Ø38.1 ±0.5 (1.50 ±.02) Ø50 (2.00 ) + 1.2- 0 + .015- .031Ø 44(1.73)Cable travel 13 (.5)Cable travel 13 (.5) Cable retainer (Sold separately)See table (Mounting screw not included)Ø 61(2.41)2.5 (.10) Small Version3 (.12) Large VersionDoor thickness (See part number builder)34(1.34)DoorDoorDoor thickness (See part number builder)Cable Mounting Bracket34(1.34)Actuator Assembly(38mm (1.5) shown)Retainer Clip (Sold separately)R4-0-43922-2Cable mounting bracket (Sold separately) See page 323 (1/8” Mounting screws not included)Phillips Recess Pan Head Mounting Screws (included)Mounting Bracket38mm (1.5)50mm (2)13 (.5)2.5 (.10)3 (.12) 34(1.34)Cable Mounting BracketCable TravelDoorDoor Thickness38mm (1.5)50mm (2)
                                
   341   342   343   344   345   346   347   348   349   350   351