Page 350 - Demo
P. 350


                                    322Dimensions in millimeters (inch) unless otherwise statedSnub ConicalThreaded Snap RingCable Assembly Part Number SelectionS Spring Option (Rotary End Only)0 Without Spring1 With Spring (Cable Types 6 & 7 only)L Cable Length (mm)Must be 4 digits. Example: 250mm, L = 0250 Y Cable Type(See next page)Omit -TTT if Cable Type 1 or 2 SelectedA Rotary Latch Actuator Fitting TypeR Rotary Latch Fitting Type• Connecting actuators with rotary latches• Standard offering of cable assembliesMaterial and FinishCable: Stainless steelLiner: AcetalJacket: PolypropyleneFitting TypeBarrel Fitting L Fitting Z Fitting Eyelet Fitting Ball Fitting Threaded Fitting Bare CableMaterial Material Material Material Material Material MaterialA Die-Cast B Plated Steel C Plated Steel D Stainless Steel H Stainless Steel E Steel, M4 O Stainless SteelJ Stainless Steel K Stainless Steel F Steel, 8-32A & R A & R A & R A & R A & R A & R A & RAC Rotary Latch CablesCable AssemblyAC - C A R S - Y - L - TTTTTT Cable Extension Value (mm)Must be 3 digits. Example 79 mm, TTT = 079Snub ThreadedSnub Snap RingFor use with R4-EM LatchesCABLE TYPE 4 - Jacketed Cable with Threaded and Snap Ring Retainer• Threaded end offers adjustable conduit mounting on actuator end• Snap ring retainer for connection to R4-EM electronic latchesCABLE TYPE 8 - Jacketed Cable with Snub End Coupling and Snap Ring Retainer• Snub end mounts to all Southco actuators or separate mounting bracket• Snap ring retainrer for connection to R4-EM electronic latchesStraight Line of SightWhen cable is routing in a direct pull line between the actuator and the rotary latch with NO bends or concerns for accidental opening.CABLE TYPE 1 - Bare CableCABLE TYPE 2 - Coated Cable for AppearanceProtected Cable RoutingUse when cable routing requires bending, cable management brackets or spring assist. Provides protection from accidental opening and for routing through bulk heads.For most applications the minimum bend radius is 50.8 mm (2 inches).For use with Mechanical LatchesCABLE TYPE 6 - Jacketed Cable with Snub End Coupling and Threaded Retainer• Snub end mounts to all Southco actuators and mounting brackets• Threaded end offers adjustable conduit mounting on latch endCABLE TYPE 7 - Jacketed Cable with Snub and Conical End Couplings• Snub end mounts to all Southco actuators and mounting brackets• Conical end mounts to Rotary with integrated bracket or separate mounting bracket
                                
   344   345   346   347   348   349   350   351   352   353   354