Page 348 - Demo
P. 348


                                    320Dimensions in millimeters (inch) unless otherwise stated64 - 40 - 4 L H - MACTUAL SIZEwww.southco.com/64108 (4.25)139.7 (5.50)23(.91)1.2(.05)40.9 (1.61)12(.45)3(.13)Ø 6.3(.25)Ø 2.3(.09)47 (1.85) Unlatched 70 (2.75)Latched 29 (1.14)Latched 25 (1.0) Unlatched 4 x Ø rivet mounting only HAvailable with or without lock (see part number selection)4 x R 5 (.20)Maximum4 x ØRivet mounting onlyDoor96.8(3.81)86(3.38)118 (4.65)95.2 (3.75)H64 Push-to-Close ActuatorPull-to-open · Paddle handle actuator · Multi-point · LargePart Number Selection _______________________________________________________________________________• Flush mounting installation• Multiple mounting styles• Locking and Non-LockingoptionsMaterial and FinishStainless steel, polished, steel, zinc plated or black powder coatedAccessoriesFlat key, keyed alike CH751 (2 keys per ring)Part number: PK-10-01Overmolded key, keyed alike CH751 (2 keys per ring)Part number: PK-10-01-05NotesFor cable configuration, see Cable Selection Tool on Southco.comH Housing0 Weld1 Rivet through hole 4.9 (.19)2 Rivet through hole 5.2 (.20)L Lock style0 Non-locking1 Key-locking keyed alike CH751 (2 Flat keys supplied)M Material10 Steel, zinc plated 20 Stainless steel, polished50 Steel, black powder coated(2 PL) For use with AC Cables, must use eyelet fitting. Use cotter pin to secure end fitting.
                                
   342   343   344   345   346   347   348   349   350   351   352