Page 343 - Demo
P. 343
315Dimensions in millimeters (inch) unless otherwise statedAC - 40 - E L M - H B - KCACTUAL SIZE181.4(7.14)47(1.85) 34(1.34)Outer SealSpacerE-RingCable HolderMetal NutTab WasherCam/CableTravel 10 (.39)Ø 4.1 (.16) 51.4(2.02)58(2.28)34(1.34)Panel Thickness from 1 to 16.8 (.04 to .66) Max.142 ±1(5.59 ±.02)142 ±1(5.59 ±.02)13 ±0.2 (.510±.008)8.4 ±0.1 (.33 ±.004)Ø 32.4 (1.27 ) + 0.2-0+ .008-0Ø44 (1.73) M8 X 1.25 (.05) thread18 deep12 (.47) Push Down (Max mounting torque: 40 (1.57) N·M)36(1.42)43(1.34)Spacer not required if panel thickness > 4.6 (.18)2 X Ø5 ±0.1(.197 ±.004)181.4(7.14)47(1.85) 34(1.34)Outer SealSpacerE-RingCable HolderMetal NutTab WasherCam/CableTravel 10 (.39)Ø 4.1 (.16) 51.4(2.02)58(2.28)34(1.34)Panel Thickness from 1 to 16.8 (.04 to .66) Max.142 ±1(5.59 ±.02)142 ±1(5.59 ±.02)13 ±0.2 (.510±.008)8.4 ±0.1 (.33 ±.004)Ø 32.4 (1.27 ) + 0.2-0+ .008-0Ø44 (1.73) M8 X 1.25 (.05) thread18 deep12 (.47) Push Down (Max mounting torque: 40 (1.57) N·M)36(1.42)43(1.34)Spacer not required if panel thickness > 4.6 (.18)2 X Ø5 ±0.1(.197 ±.004)AC-40 Multi Point ActuatorPush-Button Handle• Single or multi-point actuation capability• Accommodates wide panel thickness• Multiple key code options• Easy GripMaterial and FinishButton: NylonHousing: Zinc Alloy or Stainless steelLock plug: Zinc AlloyCam, Washer, Rivet: Stainless steel, passivatedNotesFor cable configuration, see Cable Selection Tool on Southco.comwww.southco.com/ACWith cam attachment shownWithout cam attachment shownL Locking Option0 Non-locking1 Reversible key (No keys - R001)2 Reversible key (2 keys included - R001)3ł Reversible key (Multiple key codes - 2 keys included)4 Standard key (No keys - CH751)5 Standard key (2 keys included - CH751)6ł Standard key (Multiple key codes - 2 keys included)7 14603 Key code option9 No lock plug installed ł Require KC key codes extensionM Mounting Method1 Cable parallel (or no cable), with spacer mounting (must have if glass panel)2 Cable parallel (or no cable), without spacer mounting3* Cable cross with spacer mounting (must have if glass panel)4* Cable cross without spacer mounting *For end style 1 onlyE End Style1 With Cam attached 3 Without Cam attachment(Mounting method 1 or 2 only)B Button Material1 Nylon, black H Handle Material1 Black GF nylon with zinc housing insert2 Black GF nylon with stainless steel housing insert___________________________________________________________________________ Part Number SelectionK Key Codes(Omit for locking options 1,2,4 and 5)KD10 Keyed differently (10 codes)MK10 Master keyed, keyed differently (Only used if L = 6)

