Page 294 - Demo
P. 294
Dimensions in millimeters (inch) unless otherwise stated270ACTUAL SIZEACTUAL SIZESizeLatch Part NumberLock Core Finish Locking (2 Flat Keys Supplied) Non-lockingLarge93-10-102-50 93-10-103-50 Black93-10-102-10 93-10-103-10 BrightSmall93-10-202-50 93-10-203-50 Black93-10-202-10 93-10-203-10 BrightDoor24±1.5(.94±.06) 22.2 (.875 )9.5±0.2 (.375±.010)Hole centers for mounting keeper 25.5± 0.1 Ø(1.000 ) 16±1.5(.63±.06)Frame+.010-.000+0.3-0.0+.010-.00023(.88)Knob3/4\threadLock plugMaximumdoor thickness9.5 (.375)19 (.75)27 (1.06)Grip 20 (.812 )+0.6-0.2+.000-.03293 Push-to-Close LatchTurn-to-open · Knob style29(1.13)Knob1\Lock plugMaximumdoor thickness12.7 (.500)22(.88)22(.88)Grip25 ±0.4 (1.00 ) +.000-.032Large Small • Turn-to-open• Single hole installationMaterial and FinishLatch: Zinc alloy, chrome platedKnob: Polycarbonate blackPerformance DetailsMax. working load:Large: 560 N (125 lbf)Small: 330 N (75 lbf)Operating temperature range:-18ºC (0ºF) to 65ºC (150ºF)Flammability rating: UL94-HBInstallation NotesMax. tightening torque on mounting nut: 7.9 Nm (70 inlbf)AccessoriesFlat key, keyed alike CH751 (2 keys per ring)Part number: PK-10-01Overmoulded key, keyed alike CH751 (2 keys per ring)Part number: PK-10-01-05Keeper (replacement)Part number: 93-14-101-11Part NumberSee tableDoor20±1.5(.78±.06) 16.3 (.640 )9.5±0.2 (.375±.010)Hole centers for mounting keeperØ19 (.750 ) 12±1.5(.47±.06)Frame+.010-.000+0.2-0.0+.010-.000+0.3-0.0www.southco.com/93

