Page 290 - Demo
P. 290


                                    Dimensions in millimeters (inch) unless otherwise stated266www.southco.com/A3ACTUAL SIZESizeInstallationL W XMedium 12.7±0.1(.500±.005)7.8±0.05(.307±.002)6.4±0.8(.25±.03)Large 22.2±0.1(.875±.005)14.3±0.1(.562±.005)9.5±0.8(.38±03)E Door ThicknessDTotal GripDimensionsPart Number SizeA B C F G H I J K1 ± 0.1(.04±.005)3 ± 0.1 (.12±.005)19(.75)22.2(.87)4(.16)5.1(.20)1.5(.06)8.3(.33)15.5(.61)9.5(.37)7.6(.30) A3-70-412-25 Medium1.2+0.2-0(.05±.005)4.8 ± 0.1(.19±.005)30.1(1.19)36.2(1.43)4.3(.17)7.2(.28)2.2(.09)12.8(.50)22.4(.88)16.5(.65)14(.55) A3-60-519-25 Large DoorthicknessTotalgrip KH JGSlideDoorC Latch TravelFrameAFBSpringIEDLXWFrameDoorMaximum R0.1 (.005)Part NumberSee tableA3 Push-to-Close LatchSlide-to-open · Ergo tab style 3. Snap back end of latch into position• Single hole snap-in installation• Corrosion-resistant materialsMaterial and FinishLatch: PC/ABS, blackSpring: Stainless steelPerformance DetailsMax. working load:Medium: 90 N (20 lbf)Large:130 N (29 lbf)Operating temperature range:-40ºC (-40ºF) to 60ºC (140ºF)Flammability rating: UL94-V0Installation NotesPrepare a burr free holeDoor thickness must include plating or paint thicknessInstallation1. Prepare burr-free hole2. Slip front of latch through hole  Push forward
                                
   284   285   286   287   288   289   290   291   292   293   294