Page 287 - Demo
P. 287


                                    Dimensions in millimeters (inch) unless otherwise stated263www.southco.com/MPPart Number SelectionACTUAL SIZE ACTUAL SIZE ACTUAL SIZE Ø 18.8(.74)17.5 (.69)34.8(1.37)Panel thickness4 - 25.4 (.16 - 1.0)Lock washer33(1.30)38(1.50)33(1.30)38(1.50)Oval Perpendicular Oval In-Line Square34(1.34)34(1.34)Hook extended(flush with flange when stowed)FlangeRoundØ 33(1.30)Nut33(1.30)38(1.50)33(1.30)38(1.50)34(1.34)34(1.34)Ø 33(1.30)33(1.30)38(1.50)33(1.30)38(1.50)34(1.34)34(1.34)Ø 33(1.30)Ø 18.8(.74)17.5 (.69)34.8(1.37)Panel thickness4 - 25.4 (.16 - 1.0)Lock washer33(1.30)38(1.50)33(1.30)38(1.50)Oval Perpendicular Oval In-Line Square34(1.34)34(1.34)Hook extended(flush with flange when stowed)FlangeRoundØ 33(1.30)Nut33(1.30)38(1.50)33(1.30)38(1.50)34(1.34)34(1.34)Ø 33(1.30)33(1.30)38(1.50)33(1.30)38(1.50)34(1.34)34(1.34)Ø 33(1.30)H Housing Style (with hanger image, I = 2)H Housing Style (without hanger image, I = 3)• Flush pop out hook• Snap-in or mounting nut installation• Corrosion-resistant materialsMaterial and FinishHousing: Glass-filled nylonFlange and hook: Zinc alloy, platedInstallation NotesMaximum tightening torque on mounting nut: 2 NmOval Perpendicular Oval In-Line Square RoundOval Perpendicular Oval In-Line Square RoundOval Perpendicular Oval In-Line Square RoundMP - 07 - H I - F K -PH Housing style11 Oval perpendicular12 Oval in-line 21 Square31 RoundK Hook finish1 Chrome plated2 Satin chrome plated3 Brushed nickel plated5 Black Powder Coat (For image option 3 blank only)P Panel Thickness (Snap-in-Only)None Mounting nut 4-25.4(.16-1.0)0 Snap-in 1.1-2.9(.043-.114)1 Snap-in 2.9-5.3(.114-.209)2 Snap-in 5.3-7(.209-.276)F Flange finish1 Chrome plated2 Satin chrome plated3 Brushed nickel plated5 Black Powder Coat I Image2 Hanger3 Blank 4 HeadsetMP Point Coat HookPop-up hookØ 18.8(.74)17.5 (.69)34.8(1.37)Panel thickness4 - 25.4 (.16 - 1.0)Lock washer33(1.30)38(1.50)33(1.30)38(1.50)Oval Perpendicular Oval In-Line Square34(1.34)34(1.34)Hook extended(flush with flange when stowed)FlangeRoundØ 33(1.30)Nut33(1.30)38(1.50)33(1.30)38(1.50)34(1.34)34(1.34)Ø 33(1.30)33(1.30)38(1.50)33(1.30)38(1.50)34(1.34)34(1.34)Ø 33(1.30)H Housing Style (with headset image, I = 4)Ø 18.8(.74)17.5 (.69)34.8(1.37)Panel thickness4 - 25.4 (.16 - 1.0)Lock washer33(1.30)38(1.50)33(1.30)38(1.50)Oval Perpendicular Oval In-Line Square34(1.34)34(1.34)Hook extended(flush with flange when stowed)FlangeRoundØ 33(1.30)Nut33(1.30)38(1.50)33(1.30)38(1.50)34(1.34)34(1.34)Ø 33(1.30)33(1.30)38(1.50)33(1.30)38(1.50)34(1.34)34(1.34)Ø 33(1.30)Ø 23.25±0.1 (.915±.004)Ø 25.4 (1.0 )+0.8-0+.03-04 x R3.2 (.13)Maximum cornerradiusMounting Nut Version Snap-in-VersionPanel thicknessMounting Nut Installation Snap-in-Installation35.6(1.4)2x 8.2Ø 25.48X R 0.4 (.02) MIN3.2+0.1 - 0 (.13)+0 - 02x 2.72x 15.4 (.61)2x 2.5 (.1) +.004 - 0 (.1) +.004 - 0+0.1 - 0 +0.1 - 05.2(.2) +0 - 0+0.1 - 0(.1) +.02 - 0(.32) +0 - 0 +0.6- 0+0.1- 0
                                
   281   282   283   284   285   286   287   288   289   290   291