Page 286 - Demo
P. 286


                                    Dimensions in millimeters (inch) unless otherwise stated262www.southco.com/MPACTUAL SIZE ACTUAL SIZE ACTUAL SIZE Oval Perpendicular Oval In-Line Square RoundØ 18.8(.74) 17.6 (.69)Door thickness4 - 25.4 (.16 - 1.0)Grip35 (1.38)19.9 (.78)Knob (operation: pull to release cam)FlangeLockwasherFrameKeeperNutCam33(1.30)38(1.50)33(1.30)38(1.50)34(1.34)34(1.34)Ø 33(1.30)H Housing StyleMP Point Push-to-Close LatchPull-to-open • Single, round-hole installation• Flush pop out knob• Corrosion-resistant materials• Keeper sold separatelyMaterial and FinishHousing: Glass-filled nylonFlange and knob: Zinc alloy, platedCam: Zinc alloyFixed keeper: Stainless steelHooded keeper: Nylon, blackInstallation NotesMaximum tightening torque on mounting nut: 4.5 Nm (40 inlbf)Fixed keeper: Use M5 or No. 10 screws to mount (not supplied)Hooded keeper: Use M5 or No. 10 screws to mount (not supplied)Accessories Matching pulls available see page 597Ø 23.25±0.1 (.915±.004)Ø 25.4 (1.0 )+0.8-0+.03-04 x R3.2 (.13)Maximum cornerradiusInstallationLatch Only (for keeper installation below) 19±0.2(.75±.01)9.5±6(.38±.24) 42.7±1(1.68±.04)26±1(1.02±.04)26.2±2 (1.03±.08) 32(1.25)14.3(.56)1.6(.06)Centerlineof latch15(.59)38.7(1.52)50.8±0.2(2.00±.01)64(2.52)25.4±0.4(1.00±.02)30.7±1(1.21±.04)23.7±2(.24±.08)Centerlineof latchFixed Keeper Hooded KeeperFixed KeeperM1-519-4Hooded KeeperMP-510-16-4MP - 05 - H 2 - F KH Housing style11 Oval perpendicular12 Oval in-line 21 Square31 RoundK Knob finish1 Chrome plated2 Satin chrome plated3 Brushed nickel plated5 Black powder coatedPart Number SelectionF Flange finish1 Chrome plated2 Satin chrome plated3 Brushed nickel plated5 Black powder coatedLatch only, keepers sold separately.
                                
   280   281   282   283   284   285   286   287   288   289   290