Page 280 - Demo
P. 280
Dimensions in millimeters (inch) unless otherwise stated256www.southco.com/M1• Single, round-hole installation• Locking style restricts access• Premium finish and corrosion resistance• Privacy lock on locking versionMaterial and FinishLatch: 316 grade stainless steel, bright polishedSpacer: Nylon, blackContact Southco for other finishesPerformance DetailsMax. static load: 545 N (122 lbf)AccessoriesOne key supplied per latch for additional keys orderM7-88-9121324-SSpacer: M1-510-96-1Keeper: M1-510-19-8Mounting screws: M1-510-96-4Installation NotesUse the reference table to determine if a spacer is required for the door thickness and the correct mounting bracket orientation. The spacer shown is in the forward position. Part Number SelectionACTUAL SIZED Door Thickness Spacer Orientation Mounting Bracket Orientation1.0 - 7.0 (.04 - .28) Forward Face Up7.0 - 13.0 (.28 - .51) (not required) Face Up13.0 - 19.0 (.51 - .75) (not required) Face Down35.2(1.39)24.0 (.96)Handle in open positionØ 44.0(1.73)3.4 (.13)Spacer forwardMounting bracket face upKeeper (Supplied)Door thickness(See table)Mountingbracketface downDoor thickness(See table)Grip23.0(.91)2.5 (.098) DoorInside privacy lockFrameKeeperDoorMounting screws(supplied)Ø 5.5±0.10 (.22±.004)Clearance hole for M5 (No. 10) size keeper mounting hardware(hardware not supplied)Mounting bracket(Face up shown)Spacer for thinner doors(Forward orientation shown,sold separately)LatchSub-assembly(non-locking shown)19.0±0.15 (.75±.006)Door thickness(see table)27.0±0.5 (1.06±.02)34.0±1.5 (1.34±.06) Ø 38.0±0.5(1.5±.02)FrameDM1 - 15 - L 1 - 8L Lock style4 Locking (one tubular key supplied)6 Non-lockingNon-locking LockingM1 Push-to-Close Latch38mm (1.5”) · Stainless steel

