Page 281 - Demo
P. 281


                                    Dimensions in millimeters (inch) unless otherwise stated(.750±.005)19±0.15Ø5.5±0.1 (.22±.004)+1.2-0+.015-.03141 (1.62 ) 33 (1.4±.04)±1.5±1 ±.06Ø 50(2.0 )Ø 61(2.41)12.5(.49)32(1.25) 25.5±0.5(1.00±.02)3.8 (.15) 14.3(.56)35.5(1.40)22(.88)3 (.12)1.5 (.06)Ø 50 (1.96)36 (1.42)M1 - L D - FD Door Thickness Mounting Bracket Height E Mounting Screw Length Replacement Screw Min. Max. Part Number2 (.075) 7 (.275) 14 (.55) 16 (.63) M1-0-27358-017 (.275) 12 (.475) 14 (.55) 20 (.81) M1-0-27358-0212 (.475) 17 (.675) 3.8 (.15) 16 (.63) M1-0-27358-0117 (.675) 22 (.875) 3.8 (.15) 20 (.81) M1-0-27358-02Keeper(supplied)Handle in open positionApproximateApproximateActuating tab andcam in open positionLocking handle shown(also available as non-locking)Mounting bracket height E(See table) M5 Phillips recesspan head screws (supplied)Mounting screw length(see table)FrameDoorKeeper Latch sub-assembly (non-locking shown)Door thicknessACTUAL SIZEDClearance hole forM5 (No. 10)size keepermounting hardware(Hardware not supplied)Gripwww.southco.com/M1• Single, round-hole installation• Corrosion-resistant materials• Inside actuation when locked or unlockedMaterial and FinishStainless steel 316 grade,electropolished or PC/PBT blend,black, white or beigePerformance DetailsMaximum Working load:All stainless steel: 835 N (187 lbf)Plastic (PC/ABT blend) housing options: 270N (60 lbf)Operating temperature range:-18 ºC (0 ºF) to 60 ºC (140 ºF)Flammability rating:UL94-HB (plastic components)Installation NotesMax. tightening torque on mounting screws: 1.7 Nm (15 inlbf)AccessoriesKeeper Part number: M1-519-4For lock style 4Key (pair)Part number: M1-546For lock style 7Overmoulded key S008 (pair)Part number: M1-525-39-S008Part Number SelectionSee page 102 for complimentary styled compression versionD Door thickness1 2 - 7 (.075 - .275)2 7 - 12 (.275 - .475)3 12 - 17 (.475 - .675)4 17 - 22 (.675 - .875)L Lock style4 Locking (2 keys supplied) 6 Non-locking7 Key-locking keyed alike S008 (2 overmoulded keys supplied) (Only available for F = 8 stainless steel version).F FinishNone Black plastic 1 White plastic  7 Beige plastic 8 Stainless steel800 Black plastic housing /Stainless steel handle811 White plastic housing /Stainless steel handle877 Beige plastic housing /Stainless steel handleM1 Push-to-Close Latch50mm (2”) · Stainless steel ·Plastic257
                                
   275   276   277   278   279   280   281   282   283   284   285