Page 282 - Demo
P. 282


                                    Dimensions in millimeters (inch) unless otherwise stated258www.southco.com/M1ACTUAL SIZEM1 - 25 - L D - G 8(.750±.005)KeeperLatchSub-assembly(non-locking shown)19±0.15M5 Phillipsrecesspan headscrews(supplied)Ø 5.5±0.1 (.22±.004)Clearance hole for M5 (No. 10) size keeper mounting hardware(hardware not supplied)Mounting bracket heightDoorthicknessDEBØ 63.5±.05(2.5±.02)DoorFrame52.5 ±1.5(2.07±.06) G Grip E Mounting Bracket HeightD Door Thickness BMin. Max.20±0.5 (.75±.02) 22 (.875) 2 (.075) 12 (.475) 27 (1.10)32±0.5 (1.25±.02) 22 (.875) 2 (.075) 12 (.475) 39 (1.54)20±0.5 (.75±.02) 12 (.475) 12 (.475) 22 (.875) 27 (1.10)32±0.5 (1.25±.02) 12 (.475) 12 (.475) 22 (.875) 39 (1.54)D Door thickness1 2 - 12 (.075 - .475) 2 12 - 22 (.475 - .875)L Lock style4 Locking keyed alike (2 keys supplied) 6 Non-locking7 Key-locking keyed alike S008 (2 overmoulded keys supplied)G Grip1 20±0.5 (.75±.02)2 32±0.5 (1.25±.02)GripActuating tab andcam in open position22(.88)3(.12)39.5(1.55)44.5(1.75)Ø 63 (2.5)Handle inopen position Ø 76(3.0)Locking handle shown(also available as non-locking)Keeper(Supplied)GM1 Push-to-Close Latch64mm (2.5”) size · Stainless steel• Single, round-hole installation• Corrosion-resistant materials• Inside actuation when locked or unlockedMaterial and FinishStainless steel 316 grade,electropolishedPerformance DetailsMax. working load: 835 N (187 lbf)Operating temperature range: -18ºC (0ºF) to 60ºC (140ºF)Installation NotesMax. tightening torque on mounting screws: 1.7 Nm (15 inlbf)AccessoriesKeeper Part number: M1-525-19-4For lock style 4 Key (pair)Part number: M1-546For lock style 7Overmoulded key S008 (pair)Part number: M1-525-39-S008Replacement mounting screwPart number: M1-0-27358-02Part Number SelectionSee page 103 for complimentary styled compression version
                                
   276   277   278   279   280   281   282   283   284   285   286