Page 230 - Demo
P. 230


                                    215Awww.southco.com/M3 Dimensions in millimeters (inch) unless otherwise statedM3 Compression SystemElectronic Lock• Electronically controlled locking• Sealed for outdoor use• Retrofit existing M3 systems without disassemblyWire Color Code / Connector Pin Assignment:PIN 1: Extend (+), Orange WirePIN 2: Retract (+), Red WirePIN 3: Ground (-), Black WirePIN 4: Not usedPIN 5: Not usedPIN 6: Not usedPart NumberLatch Mechanism: See tableStriker: M3-58Order latch and striker separatelyPart Number SelectionB Base Mounting Style0 Thru holes5 Adhesive backingC Connector OptionsB 12V, with connectorF 5V, with connectorK 12V, without connectorP 5V, without connectorR4 - 05 - 2 B - 4E C 1 - 20Latch Wiring ConnectionsElectronic Rotary Latch MechanismWith Connector Without connectorMolex Microfit 3.0 series64.2 (2.53)11 2 3PIN 3PIN 2PIN 1PIN 6PIN 5PIN 4430 (17)PIN 1 Indicator4X ø 5.4 (.21)25 (.98)157.9(6.22)145.9 (5.74)39 (1.54)41 (1.62)www.southco.com/M3
                                
   224   225   226   227   228   229   230   231   232   233   234