Page 234 - Demo
P. 234


                                    218Rod End - Negative offset shown Positive offset shownACTUAL SIZEØ 14(.575)14.8(.58)Ø 16(.63)10 Hex flatsM6 Thread (with prevailing torque feature) ACTUAL SIZEACTUAL SIZERod end gripM6 threaded stud(not supplied) DoorFrame Rod endRod guideStud lengthRodGasket22.7 (.89)117 (4.61)OffsetØ 24 (.94)25.9 (1.02)22.5 (.886)15.25(.600)1000 (39.37)8 (.315)Mounting hole Ø 8.5 (.33)Dimensions in millimeters (inch) unless otherwise statedCR Compression SystemRod end · Rod · Rod guide · Installationwww.southco.com/CRMaterial and FinishRod end: Stainless steel and nylon, blackRod: Aluminum Rod guide: Brass NotesRod end: When more than one rod end fits desired rod end grip range select the part number with the lowest offset value Rod: Sold separately without mounting hole, in standard length of 1000 (39.37). Rod will need to be cut to desired lengths and mounting holes Ø 8.5 (.33) drilled. Minimum 300 (11.81), Maximum 1000 (39.37)Rod guide: M6 thread with prevailing torque for vibration resistancePart NumberRod end, rod and rod guides see tablesThe complete system consists of: Actuator (see page 216)Cam (see page 217)Rod end (see page 218)Rods (see page 218)Rod guide (see page 218)Order each component separatelyExample:Rod end grip = 40 (1.57)Rod end offset = +15 (.59)Stud Length = 40 (1.57) - 1.5 (.06) = 38.5 (1.51)Rod End Grip when used with 1000 (39.37) rod OffsetFormula for Stud Length ( ) Distance from front of door to the end of the threaded stud (not supplied)Rod End Part Number40 (1.57) Min. to 124 (4.88) Max. +30 (1.18) Rod end grip -16.5 (.65) CR-51-30-2425 (.98) Min. to 109 (4.29) Max. +15 (.59) Rod end grip -1.5 (.06) CR-51-15-2410 (.39) Min. to 94 (3.70) Max. 0 (0) Rod end grip +13.5 (.53) CR-50-01-245 (.20) Min. to 79 (3.11) Max. -15 (.59) Rod end grip +28.5 (1.12) CR-52-15-245 (.20) Min. to 64 (2.52) Max. -30 (1.18) Rod end grip +43.5 (1.71) CR-52-30-24RodRod GuideRod Part NumberCR-64-1000-50For your specific application requirement use Southco's online configurator, visit www.southco.com/CR or contact SouthcoRod Guide Part NumberCR-843-01-26+2.5-0+.1-0
                                
   228   229   230   231   232   233   234   235   236   237   238