Page 231 - Demo
P. 231


                                    215BDimensions in millimeters (inch) unless otherwise stated www.southco.com/M3Material and FinishLatch MechanismHousing: Stainless SteelCam, trigger: Stainless SteelSprings: Steel, zinc platedPins: Stainless SteelElectronic ActuatorEnclosure, Output Cam: Nylon, AcetalHouse Assembly Screws: Stainless SteelStriker: Zinc, Chromate sealerElectronic SpecificationsSupply Voltage: 5 or 12VDCOperating Current:Less than 300 mAOperating Temperature:-20°C - 60°COperating Humidity: 85% max No condensationNotes:Connector version uses Molex brand Microfit 3.0Visit southco.com to download further installation and operation details.M3 Compression SystemElectronic LockHexagonal Rod StrikerElectronic ActuatorsSee page 4840(1.57)51.3 (2.02)24.2(.95)44.3(1.74)Ø5.6 (.22)Compatible with 8 (.31) Hex RodCompatible with 8 (.31) Hex RodPart NumberHexagonal Rod Striker M3-5838.6(1.52)18.8 -0.3+0.7(0.74 ) -0.01+.03InstallationStriker part number M3-58, ordered separatelyRemote Compression Latch part number M3-50. See page 210. Ordered Separately.Latch mechanism. See table for part number. Ordered Separately.www.southco.com/M3
                                
   225   226   227   228   229   230   231   232   233   234   235