Page 225 - Demo
P. 225


                                    211ACTUAL SIZELift Handlewww.southco.com/M321.5(.85)6.5 (.26)36 (1.41) DIN profilelocking option Ø11.2(.44)26.5 (1.04) Keylock / Bellcorelocking option54(2.13)Padlockhasp(optional) Open position 80º10º Locking optionsSouthcokeylockBellcore electronicsDIN profileHandleunlocked Bellcore 216200(7.87)150 (5.9)178±1(7±.04)R5(.20)Max.Mounting hole pattern for remote compression latchFrame43±0.3(1.69±.01)17 (.67)Min.Door34±0.3(1.34±.01)MountingBracket63 (2.48) x190 (7.48)10±0.5 (.39±.02) Frame edge locationDimensions in millimeters (inch) unless otherwise stated• Suitable for left and right side latching• Meets NEMA 4/ IP66 and EMI standards • Ejecting handleMaterial and FinishZinc alloy black powder coated and steel, zinc platedSealing NotesNEMA 4 / IP66 achieved using gasket suppliedDIN Profile Key PartM3-0-36406M3 Compression SystemActuators · Lift handleM3 - 40 - L P - DActuator onlyThe complete system consists of: Remote compression latch and/or optional keeper (see page 210)Actuator (see page 211-214)Rods (see page 215)Order each component separatelyP Padlock option0 Non padlock1 PadlockableL Lock style10 Key-locking keyed alike CH751 (two keys supplied)11 DIN profile supplied keyed alike 347876 (three keys supplied)12 DIN profile, lock not supplied13 Push button16 Bellcore 21617 Bellcore electronicsD Door thickness range10 1.5 - 3 (.06 - .12)11 3 - 4.5 (.12 - .18)25 24 - 25.5 (.94 - 1.0)___________________________________________________________________________ Part Number Selection
                                
   219   220   221   222   223   224   225   226   227   228   229