Page 227 - Demo
P. 227


                                    213ACTUAL SIZEPaddle HandleActuator and gaskets only see tableThe complete system consists of: Remote compression latch and/or optional keeper (see page 210)Actuator (see pages 211-214)Rods (see page 215)Order each component separatelyBracketMountingscrews(M5 flush head provided)MountingholeOptionalgasketActuatorshown in theunlatched position25.4 (1.00)165 (6.50)90(3.55)www.southco.com/M3Actuator Part NumberPaddle (includes bracket and screws) M3-10Paddle with key-lock (includes bracket and screws) M3-17150±0.1 (5.906±.004)22.1±1 (.87±.04)Mounting hole pattern for remote latch assemblyR 1.5 (.063) Max.75±0.1 (2.953±.004)Frame Door thickness1.1 (.045) to 6.2 (.245) 200 (7.88) Min. at Max. door thickness10±0.5 (.39±.02) Frame edge locationGasket Type Part NumberEnvironmental M3-12EMC M3-13Dimensions in millimeters (inch) unless otherwise statedM3 Compression SystemActuators · Paddle handle• Suitable for left and right side latchingMaterial and FinishZinc alloy, black powder coated and steel, zinc platedSealing NotesNEMA 4 / IP66 achieved using gasket suppliedPart Number
                                
   221   222   223   224   225   226   227   228   229   230   231