Page 228 - Demo
P. 228
214Dimensions in millimeters (inch) unless otherwise statedActuator Part NumberHex socket with O-ring seal M3-30Actuator Type Part NumberLever(includes adapter and O-ring)A M3-31B M3-32www.southco.com/M3• Simple actuator for top or bottom of doorMaterial and FinishDoor edge lever: Zinc alloy, black powder coated and steel, zinc platedAdaptor: Zinc alloy, chemical protective filmConcealed: Zinc alloy, chemical protective filmNotesConcealed: Operated by 8mm hex wrench (not supplied) M3 Compression SystemActuators · Door edge lever · ConcealedLever actuator(type B shown) 19 (.75)19.4 (.76)76.2(3.00)152(6.00)3.2 (.125)Ø11±0.1(.437±.005)40±1(1.57±.04)7.6±0.1(.300±.005) To inside surface of doorO-ringAdapterMounting holepattern for remote latchassemblyDoor (viewed from inside)Type B Lever Type A LeverType A Lever Type B LeverHinges HingesViewed from outsideHex socketactuator(with O-ring)38 (1.50)Ø 14.7 (.58)Ø 11±0.1(.44±.004)8mm Hex wrench(not supplied)7.6±0.1(.300±.005)To inside surface of door40±1(1.57±.04)O-ringActuatorMounting holepattern for remote latchassemblyDoor (viewed from inside)Door Edge Lever ConcealedActuator only see tableThe complete system consists of: Remote compression latch Remote compression latch and/or optional keeper (see page 210)Actuator (see pages 211-214)Rods (see page 215)Order each component separatelyPart Number

